Publish your products
PRO X Floorstanding WC, Silent flush/rimless, washdown, outlet horizontal or vertical
PRO X Floorstanding WC, Silent flush/rimless, washdown, outlet horizontal or vertical
PRO X Floorstanding WC, Silent flush/rimless, washdown, outlet horizontal or vertical
PRO X Floorstanding WC, Silent flush/rimless, washdown, outlet horizontal or vertical
    LAUFEN

    PRO X Floorstanding WC, Silent flush/rimless, washdown, outlet horizontal or vertical

    Floorstanding WC, Silent flush/rimless, washdown, outlet horizontal or vertical
    Specification
    • Compatible with:H891862|H891863|H891864|H898965|H898966
    Technical specification
    • Unique ref.H823861
    • Product familyToilets
    • Product groupPRO X
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    • Height (mm)430
    • Width (mm)360
    • Depth (mm)540
    Related
    • Material mainVitreous china
    • Designed inSwitzerland
    • Manufactured inPortugal
    • Weight Net (Kg)33
    Classification
    • BIMobject CategorySanitary - Toilets
    • Uniclass 2015 CodePr_40_20_93_97
    • Uniclass 2015 DescriptionWC suites
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit