Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/3b41c5ba-fc09-44d8-b017-34894961d657
Home
Categories
Sanitary
Toilets
PRO X Floorstanding WC Silent flush, 'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical 70-305
Available in United States
LAUFEN
Follow
PRO X Floorstanding WC Silent flush, 'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical 70-305
Floorstanding WC Silent flush, 'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical 70-305
Download
Specification
Specification
Compatible with:H82995x|H891862|H891863|H891864|H898966|H898965
Technical specification
Technical specification
Unique ref.
H824861
Product family
Toilets
Product group
PRO X
Type
Object (single object)
Date of publishing
2026-06-30
Edition number
1
Height (mm)
430
Width (mm)
360
Depth (mm)
680
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/GP99/EN/H8248610000001
Product certification
https://www.laufen.com/sustainability/certificates-and-declarations
Technical description
https://www.laufen.com/laufen-services/productSheet30/EXPORT/en/H8248610000001
Related
Related
Material main
Vitreous china
Designed in
Switzerland
Manufactured in
Portugal
Weight Net (Kg)
38
Classification
Classification
BIMobject Category
Sanitary - Toilets
Uniclass 2015 Code
Pr_40_20_93_97
Uniclass 2015 Description
WC suites
CSI MasterFormat 2014 Code
22 41 13.13
CSI MasterFormat 2014 Title
Residential Water Closets
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Similar products
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
Slim, Kitchen faucet
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download