Publish your products
PRO X Wall-hung Bidet "Advanced", hidden fixation
PRO X Wall-hung Bidet "Advanced", hidden fixation
PRO X Wall-hung Bidet "Advanced", hidden fixation
PRO X Wall-hung Bidet "Advanced", hidden fixation
PRO X Wall-hung Bidet "Advanced", hidden fixation
    LAUFEN

    PRO X Wall-hung Bidet "Advanced", hidden fixation

    Wall-hung Bidet "Advanced", hidden fixation
    Technical specification
    • Unique ref.H830860
    • Product familyBIDETS
    • Product groupPRO X
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    • Height (mm)285
    • Width (mm)360
    • Depth (mm)540
    Related
    • Material mainCeramics
    • Designed inSwitzerland
    • Manufactured inPoland
    • Weight Net (Kg)19
    Classification
    • BIMobject CategorySanitary - Bidets
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets
    • CSI MasterFormat 2014 Code22 41 13.19
    • CSI MasterFormat 2014 TitleResidential Bidets
    • OmniClass Number23-31 23 00
    • OmniClass TitleBidets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit