Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/862da8a3-2b8d-4e00-908b-413d0b13064c
Home
Categories
Sanitary
Bidets
LUA Bidet floorstanding
Available in United States
LAUFEN
Follow
LUA Bidet floorstanding
Bidet floorstanding
Download
Technical specification
Technical specification
Unique ref.
H832082
Product family
BIDETS
Product group
LUA
Type
Object (single object)
Date of publishing
2026-06-30
Edition number
1
Height (mm)
420
Width (mm)
360
Depth (mm)
520
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/GP99/EN/H8320820003021
Product certification
https://www.laufen.com/sustainability/certificates-and-declarations
Technical description
https://www.laufen.com/laufen-services/productSheet30/EXPORT/en/H8320820003021
Related
Related
Material main
Ceramics
Designed in
Switzerland
Manufactured in
Poland
Weight Net (Kg)
23
Classification
Classification
BIMobject Category
Sanitary - Bidets
Uniclass 2015 Code
Pr_40_20_06_11
Uniclass 2015 Description
Bidets
CSI MasterFormat 2014 Code
22 41 13.19
CSI MasterFormat 2014 Title
Residential Bidets
OmniClass Number
23-31 23 00
OmniClass Title
Bidets
Similar products
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
Slim, Kitchen faucet
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download