Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/98ea4025-a8fe-4b12-a934-2b137d346b36
Home
Categories
Sanitary
Bidets
PRO X Floorstanding bidet
Available in United States
LAUFEN
Follow
PRO X Floorstanding bidet
Floorstanding bidet
Download
Technical specification
Technical specification
Unique ref.
H832861
Product family
BIDETS
Product group
PRO X
Type
Object (single object)
Date of publishing
2026-05-19
Edition number
1
Height (mm)
430
Width (mm)
360
Depth (mm)
540
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/GP99/EN/H8328610003021
Product certification
https://www.laufen.com/sustainability/certificates-and-declarations
Technical description
https://www.laufen.com/laufen-services/productSheet30/EXPORT/en/H8328610003021
Related
Related
Material main
Ceramics
Designed in
Switzerland
Manufactured in
Poland
Weight Net (Kg)
25.5
Classification
Classification
BIMobject Category
Sanitary - Bidets
Uniclass 2015 Code
Pr_40_20_06_11
Uniclass 2015 Description
Bidets
CSI MasterFormat 2014 Code
22 41 13.19
CSI MasterFormat 2014 Title
Residential Bidets
OmniClass Number
23-31 23 00
OmniClass Title
Bidets
Similar products
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
15
)
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download