Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/7f949c87-7575-4bf4-af8d-d6fec45ef96b
Home
Categories
Sanitary
Urinals
VILA 2.0 Siphonic urinal 'rimless', internal water inlet, without mounting holes for cover
Available in United States
LAUFEN
Follow
VILA 2.0 Siphonic urinal 'rimless', internal water inlet, without mounting holes for cover
Siphonic urinal 'rimless', internal water inlet, without mounting holes for cover
Download
Technical specification
Technical specification
Unique ref.
H841144
Product family
Urinals
Product group
VILA 2.0
Type
Object (single object)
Date of publishing
2026-06-30
Edition number
1
Height (mm)
495
Width (mm)
280
Depth (mm)
335
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/GP99/EN/H8411440000001
Product certification
https://www.laufen.com/sustainability/certificates-and-declarations
Technical description
https://www.laufen.com/laufen-services/productSheet30/EXPORT/en/H8411440000001
Related
Related
Material main
Vitreous china
Designed in
Switzerland
Manufactured in
Czech Republic
Weight Net (Kg)
11.5
Classification
Classification
BIMobject Category
Sanitary - Urinals
Uniclass 2015 Code
Pr_40_20_93_82
Uniclass 2015 Description
Wall-hung urinals
CSI MasterFormat 2014 Code
22 42 13.16
CSI MasterFormat 2014 Title
Commercial Urinals
OmniClass Number
23-31 21 00
OmniClass Title
Urinals
Similar products
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download