Publish your products
BERNINA Wall-hung sink basin, with rim flushing, internal water inlet, internal outlet horizontal, with sink grid
LAUFEN

BERNINA Wall-hung sink basin, with rim flushing, internal water inlet, internal outlet horizontal, with sink grid

Wall-hung sink basin, with rim flushing, internal water inlet, internal outlet horizontal, with sink grid
Technical specification
  • Unique ref.H851049
  • Product familySPECIAL CERAMIC PRODUCTS
  • Product groupBERNINA
  • TypeObject (single object)
  • Date of publishing2026-05-19
  • Edition number1
  • Height (mm)450
  • Width (mm)500
  • Depth (mm)425
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inCzech Republic
  • Weight Net (Kg)18.3
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit