Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/03075f32-81f8-46a3-977f-698273224391
Home
Categories
Sanitary
Showers
Citypro, Showerstation
Unavailable in United States
LAUFEN
Follow
Citypro, Showerstation
Showerstation SK Citypro, thermostatic, rainshower Ø206 mm, handshower AquaJet, 1 flexible hose and diverter
Download
Technical specification
Technical specification
Unique ref.
HF500957100000
Product family
Citypro
Product group
Faucets
Type
Object (single object)
Date of publishing
2024-03-01
Edition number
1
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/CH99/DE/HF500957100000
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Manufactured in
China
Weight Net (Kg)
3.8
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Region availability
Europe
Liechtenstein
Switzerland
Similar products
LAUFEN
FRAME 25 Mirror 1800 mm
4.0
(
5
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
LAUFEN
Slim, Kitchen faucet
Download
LAUFEN
LAUFEN PRO Freestanding Bathtub 1500 x 700 mm, made of Marbond material
Download