Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/f23c93c4-395b-42d0-8dfd-2ebf68ab4794
Home
Categories
Sanitary
Taps & Mixers
Triathlon, Kitchen faucet, with pull-out spout
Unavailable in United States
LAUFEN
Follow
Triathlon, Kitchen faucet, with pull-out spout
Sink mixer, projection 225 mm, swivel spout, with pull-out spout
Download
Specification
Specification
Kitchen faucet
Technical specification
Technical specification
Unique ref.
HF502135100000
Product family
Triathlon
Product group
Faucets
Type
Object (single object)
Date of publishing
2024-03-01
Edition number
1
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/CH99/DE/HF502135100000
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Liechtenstein
Switzerland
Similar products
LAUFEN
FRAME 25 Mirror 1800 mm
4.0
(
5
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
LAUFEN
Slim, Kitchen faucet
Download
LAUFEN
LAUFEN PRO Freestanding Bathtub 1500 x 700 mm, made of Marbond material
Download