Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/c1cd88c7-316c-44c7-a8bc-8d13d3d92972
Home
Categories
Sanitary
Taps & Mixers
Thermofit, Bath faucet, Comfort, projection 170 mm, mounting dist. 153, w. fittings, w. accessories
Unavailable in United States
LAUFEN
Follow
Thermofit, Bath faucet, Comfort, projection 170 mm, mounting dist. 153, w. fittings, w. accessories
Thermostatic bath mixer comfort, projection 170 mm, mounting distance 153 mm, with fittings, with accessories
Download
Specification
Specification
Comfort, projection 170 mm, mounting dist. 153, w. fittings, w. accessories
Technical specification
Technical specification
Unique ref.
HF504380100094
Product family
Thermofit
Product group
Bath faucet
Type
Object (single object)
Date of publishing
2024-03-01
Edition number
1
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/CH99/DE/HF504380100094
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
3.95
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_09
Uniclass 2015 Description
Bath taps
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Liechtenstein
Switzerland
Similar products
LAUFEN
FRAME 25 Mirror 1800 mm
4.0
(
5
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
LAUFEN
Slim, Kitchen faucet
Download
LAUFEN
LAUFEN PRO Freestanding Bathtub 1500 x 700 mm, made of Marbond material
Download