Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/2831fedd-4574-4523-9810-542efa9ff9fa
Home
Categories
Sanitary
Taps & Mixers
Twinplus, Concealed bath faucet, Simbox
Unavailable in United States
LAUFEN
Follow
Twinplus, Concealed bath faucet, Simbox
Set for Simibox concealed bath mixer, with integrated vacuum breaker
Download
Specification
Specification
Concealed bath faucet
Technical specification
Technical specification
Unique ref.
HF505489100000
Product family
Twinplus
Product group
Faucets
Type
Object (single object)
Date of publishing
2024-03-01
Edition number
1
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/CH99/DE/HF505489100000
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
1.07
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Liechtenstein
Switzerland
Similar products
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
15
)
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download