Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/983dd314-9ae2-4af4-9d39-a1c9357611a3
Home
Categories
Kitchen
Taps & Mixers
Twinplus, Kitchen faucet, Eco+, projection 225 mm, swivel spout
Unavailable in United States
LAUFEN
Follow
Twinplus, Kitchen faucet, Eco+, projection 225 mm, swivel spout
Sink mixer, Eco+, projection 225 mm, swivel spout, outlet tilts forward, remaining height min. 73 mm
Download
Specification
Specification
Eco+, projection 225 mm, swivel spout
Technical specification
Technical specification
Unique ref.
HF905434100000
Product family
Twinplus
Product group
Faucets
Type
Object (single object)
Date of publishing
2024-03-01
Edition number
1
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/CH99/DE/HF905434100000
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
2.05
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_84
Uniclass 2015 Description
Sink taps
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Liechtenstein
Switzerland
Similar products
LAUFEN
Surf, Kitchen faucet, Projection 225 mm, swivel spout, w. pull-out spout, stainless steel
Download
LAUFEN
Surf, Kitchen faucet, Projection 220 mm, swivel spout, stainless steel
Download
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
Kohler
Crue® Touchless pull-down kitchen sink faucet with KOHLER® Konnect™ and three-function sprayhead
5.0
(
5
)
Download
Kohler
Edalyn™ by Studio McGee Wall-mount pot filler
Download
Chicago Faucets
Deck-Mounted Kitchen Faucet, Single-Hole Mount, High Arc Faucet, 436-ABCP
Download