Publish your products
Twinplus, Shower faucet mounting distance 153 mm
LAUFEN

Twinplus, Shower faucet mounting distance 153 mm

Thermostatic shower mixer, mounting distance 153 mm, with fittings, with accessories
Specification
  • Shower faucet
Technical specification
  • Unique ref.HF905451100000
  • Product familyTwinplus
  • Product groupFaucets
  • TypeObject (single object)
  • Date of publishing2024-03-01
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSwitzerland
  • Weight Net (Kg)3.23
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal

Region availability

Europe
Liechtenstein
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit