Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/67afa845-14a3-4082-be21-09c854c82cd5
Home
Categories
Sanitary
Taps & Mixers
Twin, Roman tub filler 3-hole roman tub filler
Unavailable in United States
LAUFEN
Follow
Twin, Roman tub filler 3-hole roman tub filler
3-hole roman tub filler, with plate
Download
Specification
Specification
Roman tub filler
Technical specification
Technical specification
Unique ref.
HF920568100001
Product family
Twin
Product group
Faucets
Type
Object (single object)
Date of publishing
2024-03-01
Edition number
1
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/CH99/DE/HF920568100001
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
7.02
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Liechtenstein
Switzerland
Similar products
LAUFEN
FRAME 25 Mirror 1800 mm
4.0
(
5
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
LAUFEN
Slim, Kitchen faucet
Download
LAUFEN
LAUFEN PRO Freestanding Bathtub 1500 x 700 mm, made of Marbond material
Download