Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/f21da3f6-c9b5-488d-9c0c-fcf877c66b10
Home
Categories
Sanitary
Taps & Mixers
Twin, Basin faucet, Projection 140 mm, fixed spout, w. pop-up waste
Unavailable in United States
LAUFEN
Follow
Twin, Basin faucet, Projection 140 mm, fixed spout, w. pop-up waste
Basin mixer, projection 140 mm, fixed spout, with pop-up waste
Download
Specification
Specification
Projection 140 mm, fixed spout, w. pop-up waste
Technical specification
Technical specification
Unique ref.
HF980303100000
Product family
Twin
Product group
Faucets
Type
Object (single object)
Date of publishing
2024-03-01
Edition number
1
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/CH99/DE/HF980303100000
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Liechtenstein
Switzerland
Similar products
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
15
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download