Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/cc3a75d9-2199-4e4d-b478-360521613b29
Home
Categories
Sanitary
Taps & Mixers
Twin, Basin faucet with projection 175 mm
Unavailable in United States
LAUFEN
Follow
Twin, Basin faucet with projection 175 mm
Basin mixer, projection 175 mm, swivel spout, with pop-up waste
Download
Specification
Specification
Basin faucet
Technical specification
Technical specification
Unique ref.
HF988722100001
Product family
Twin
Product group
Faucets
Type
Object (single object)
Date of publishing
2024-03-01
Edition number
1
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/CH99/DE/HF988722100001
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
2.52
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Liechtenstein
Switzerland
Similar products
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
15
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download