Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/8a8314b7-4e57-4ea8-8cb0-4ac6f966940b
Home
Categories
Sanitary
Taps & Mixers
Twin, Kitchen faucet, swivel spout, stainless steel
Unavailable in United States
LAUFEN
Follow
Twin, Kitchen faucet, swivel spout, stainless steel
Sink mixer, projection 225 mm, swivel spout, stainless steel
Download
Specification
Specification
Kitchen faucet
Technical specification
Technical specification
Unique ref.
HF989552441001
Product family
Twin
Product group
Faucets
Type
Object (single object)
Date of publishing
2024-03-01
Edition number
1
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/CH99/DE/HF989552441001
Related
Related
Material main
Brass
Material secondary
Stainless steel
Designed in
Switzerland
Weight Net (Kg)
1.82
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Liechtenstein
Switzerland
Similar products
LAUFEN
FRAME 25 Mirror 1800 mm
4.0
(
5
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
LAUFEN
Slim, Kitchen faucet
Download
LAUFEN
LAUFEN PRO Freestanding Bathtub 1500 x 700 mm, made of Marbond material
Download