Publish your products
KARTELL• LAUFEN Floorstanding WC, Silent flush/rimless, washdown, outlet horizontal or vertical
LAUFEN

KARTELL• LAUFEN Floorstanding WC, Silent flush/rimless, washdown, outlet horizontal or vertical

Floorstanding WC, Silent flush/rimless, washdown, outlet horizontal or vertical
Specification
  • Compatible with:H891332|H891333|H891331|H891330|H926101
Technical specification
  • Unique ref.H823332
  • Product familyToilets
  • Product groupKARTELL• LAUFEN
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
  • Height (mm)370
  • Width (mm)430
  • Depth (mm)560
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Toilets
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit