Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ldk-living/products/267202c4-ca2a-46f6-b802-5be1fd543838
Home
Categories
Furniture
Chairs, Stools & Benches
NAO Stool
Available in United States
LdK Living Outdoors
Follow
NAO Stool
Stool made from a cast aluminium frame with natural teak slats harvested in sustainable forests. Coated with double-layer epoxy in our colours: limo, white and graphite. Seat cushion available in any of our LdK Axroma olefin fabrics.
Download
Technical specification
Technical specification
Unique ref.
nao-stool
Product family
Nao
Product group
Stool
Type
Object (single object)
Date of publishing
2024-11-07
Edition number
1
Height (mm)
101
Width (mm)
63
Depth (mm)
52.5
Links
Links
Product url
https://b2b.ldkoutdoors.es/coleccion/nao
Technical description
https://b2b.ldkoutdoors.es/media/wysiwyg/techdocs/STOOL_NAO.pdf
Related
Related
Material main
Aluminium
Material secondary
Teak
Designed in
Spain
Weight Net (Kg)
13
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_85
Uniclass 2015 Description
Stools
CSI MasterFormat 2014 Code
12 00 00
CSI MasterFormat 2014 Title
Furnishings
OmniClass Number
23-11 29 13 13
OmniClass Title
Exterior Chairs
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download
PLANK
BLOCCO chair
4.5
(
63
)
Download