Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ldk-living/products/19fb2bd1-620e-4c75-b3b2-265c2dd3860c
Home
Categories
Lighting
Outside
THALASSIA 60 cmSolar Lamp
Available in United States
LdK Living Outdoors
Follow
THALASSIA 60 cmSolar Lamp
Cordless lamps constucted by an alumium frame and a hand knoted rope with an olefin rope. It includes a rechargable and powerful light diffuser. Recharge by solar power or USB-c type conector.
Download
Technical specification
Technical specification
Unique ref.
thalassia-solar-60-lamp
Product family
Thalassia
Product group
Solar Lamp
Type
Object (single object)
Date of publishing
2024-11-11
Edition number
1
Height (mm)
50
Width (mm)
60
Depth (mm)
60
Links
Links
Product url
https://b2b.ldkoutdoors.es/es/iluminacion-es-207792
Technical description
https://b2b.ldkoutdoors.es/media/wysiwyg/techdocs/THALASSIA_50.pdf
Related
Related
Material main
Aluminium
Material secondary
Rope
Designed in
Spain
Weight Net (Kg)
5
Classification
Classification
BIMobject Category
Lighting - Outside
IFC classification
Lamp
ETIM Code
EG000055
ETIM Name
Renewable energy
Uniclass 2015 Code
Pr_70_70_46
Uniclass 2015 Description
Lamps
CSI MasterFormat 2014 Code
12 43 13
CSI MasterFormat 2014 Title
Lamps
OmniClass Number
23-35 45 15
OmniClass Title
Lamps
Similar products
RAB Lighting Inc.
LGOOSE Gooseneck Lighting
Download
Marset Iluminacion
Ginger C IP65
Download
Alcon Lighting
Vandal-Resistant Exterior LED Can Light
Download
Alcon Lighting
In-Ground Driveway Recessed LED Strip Light
Download
Marset Iluminacion
Ginger A IP65
4.4
(
5
)
Download
Simes
Streamline Wall Washer
Download