Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ldk-living/products/4ea82a09-203a-4270-a3e0-988e5a97c88a
Home
Categories
Lighting
Outside
THALASSIA 90 cm Solar Lamp
Available in United States
LdK Living Outdoors
Follow
THALASSIA 90 cm Solar Lamp
Cordless lamps constucted by an alumium frame and a hand knoted rope with an olefin rope. It includes a rechargable and powerful light diffuser. Recharge by solar power or USB-c type conector.
Download
Technical specification
Technical specification
Unique ref.
thalassia-solar-90-lamp
Product family
Thalassia
Product group
Solar Lamp
Type
Object (single object)
Date of publishing
2024-11-11
Edition number
1
Height (mm)
90
Width (mm)
60
Depth (mm)
60
Links
Links
Product url
https://b2b.ldkoutdoors.es/es/iluminacion-es-207792
Technical description
https://b2b.ldkoutdoors.es/media/wysiwyg/techdocs/THALASSIA_90.pdf
Related
Related
Material main
Aluminium
Material secondary
Rope
Designed in
Spain
Weight Net (Kg)
8
Classification
Classification
BIMobject Category
Lighting - Outside
IFC classification
Lamp
ETIM Code
EG000055
ETIM Name
Renewable energy
Uniclass 2015 Code
Pr_70_70_46
Uniclass 2015 Description
Lamps
CSI MasterFormat 2014 Code
12 43 13
CSI MasterFormat 2014 Title
Lamps
OmniClass Number
23-35 45 15
OmniClass Title
Lamps
Similar products
RAB Lighting Inc.
LGOOSE Gooseneck Lighting
Download
Marset Iluminacion
Ginger C IP65
Download
Alcon Lighting
Vandal-Resistant Exterior LED Can Light
Download
Alcon Lighting
In-Ground Driveway Recessed LED Strip Light
Download
Marset Iluminacion
Ginger A IP65
4.4
(
5
)
Download
Simes
Streamline Wall Washer
Download