Publish your products
BIOLUX Tunable White Downlight Gen 2
BIOLUX Tunable White Downlight Gen 2
BIOLUX Tunable White Downlight Gen 2
BIOLUX Tunable White Downlight Gen 2
BIOLUX Tunable White Downlight Gen 2
BIOLUX Tunable White Downlight Gen 2
BIOLUX Tunable White Downlight Gen 2
BIOLUX Tunable White Downlight Gen 2
BIOLUX Tunable White Downlight Gen 2
BIOLUX Tunable White Downlight Gen 2
    LEDVANCE

    BIOLUX Tunable White Downlight Gen 2


    BIOLUX HCL DOWNLIGHT DALI
    Product benefits
    • Suitable luminaire for VIVARES DALI, VIVARES DALI HCL and other DALI-2 light controls
    • Enables an individual Tunable White lighting solution in combination with compatible DALI-2 lighting controls
    • Light quality of CRI 90 supports increased well-being in HCL applications
    • 7 year system guarantee when operated in a VIVARES DALI system
    • Compatible with VIVARES CLOUD SERVICE for energy monitoring
    • Through-wiring possible with included cable clamp
    • External DALI-2 driver for extended flexibility and easy installation
    • Good glare reduction (UGR ≤ 19)
    Product features
    • IoT-ready luminaire with DALI-2 technology
    • Adjustable color temperature via Tunable White: 2,700…6,500 K
    • Very high color rendering index Ra: > 90
    • Suitable for central battery emergency installations according to EN 60598-2-22
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers and corridors
    Equipment / Accessories
    • External control gear included
    • Cable clamp for through wiring preinstalled
    .

    BIOLUX HCL DOWNLIGHT ZIGBEE GEN 2
    Product benefits
    • Luminaire suitable for VIVARES ZIGBEE, BIOLUX HCL and other Zigbee 3.0 light controls
    • Individual Tunable White or HCL light through connection to compatible Zigbee 3.0 controls
    • Light quality of CRI 90 supports increased well-being in HCL applications
    • 7 year system guarantee when operated in a BIOLUX HCL or VIVARES ZIGBEE system
    • Compatible with VIVARES CLOUD SERVICE for energy monitoring
    • External Zigbee driver for extended flexibility and easy installation
    • Good glare reduction (UGR ≤ 19)
    Product features
    • IoT-ready luminaire with Zigbee 3.0 technology
    • Housing material: Aluminum mirror-finished reflector
    • Connector box with push wire terminal for tool-free connection
    • Through-wiring possible
    • Adjustable color temperature via Tunable White: 2,700…6,500 K
    • Very high color rendering index Ra: > 90
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • Offices, conference rooms
    • Nursery and elderly homes
    • Reception areas, foyers and corridors
    Equipment / Accessories
    • Connector box with 5-pole terminal included
    • External control gear included
    • LEDVANCE BIOLUX app required for commissioning of the BIOLUX HCL system only (available for Android and iOS)
    • LEDVANCE VIVARES app for project planning and required for commissioning of the VIVARES ZIGBEE system only (available for Android and iOS)
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854140310 BIOLUX HCL DL DN150 S 21W TW DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854140310

      4058075724600 BIOLUX HCL DL DN150 S 20W TW ZB LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075724600
    Technical specification
    • Unique ref.Biolux-Tunable-White-Downlight
    • Product familyProfessional luminaires
    • Product groupBIOLUX
    • TypeObject (single object)
    • Date of publishing2023-10-31
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City