Publish your products
BIOLUX Tunable White Panel Gen 2
BIOLUX Tunable White Panel Gen 2
BIOLUX Tunable White Panel Gen 2
BIOLUX Tunable White Panel Gen 2
BIOLUX Tunable White Panel Gen 2
BIOLUX Tunable White Panel Gen 2
BIOLUX Tunable White Panel Gen 2
BIOLUX Tunable White Panel Gen 2
BIOLUX Tunable White Panel Gen 2
BIOLUX Tunable White Panel Gen 2
    LEDVANCE

    BIOLUX Tunable White Panel Gen 2


    BIOLUX HCL PANEL DALI GEN 2
    Product benefits
    • Suitable luminaire for VIVARES DALI, VIVARES DALI HCL and other DALI-2 light controls
    • Enables an individual Tunable White lighting solution in combination with compatible DALI-2 lighting controls
    • Light quality of CRI 90 supports increased well-being in HCL applications
    • 7 year system guarantee when operated in a VIVARES DALI system
    • Compatible with VIVARES CLOUD SERVICE for energy monitoring
    • Through-wiring possible with included cable clamp
    • External DALI-2 driver for extended flexibility and easy installation
    • Good glare reduction (UGR < 19)
    Product features
    • IoT-ready luminaire with DALI-2 technology
    • Adjustable color temperature via Tunable White: 2,700…6,500 K
    • Very high color rendering index Ra: > 90
    • High quality extruded aluminum frame
    • Version available with pre-mounted Wago-connector (Item No: WAGO 771-9985/206-301) for Panel 625 CSW
    • Suitable for central battery emergency installations according to EN 60598-2-22
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers and corridors
    • Available for grid size of 600 mm x 600 mm, 625 mm x 625 mm and 1200 x 300 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • External control gear included
    • Security kit (security wire and brackets) included
    • Cable clamp for through wiring preinstalled
    .

    BIOLUX HCL PANEL ZIGBEE GEN 2
    Product benefits
    • Suitable luminaire for BIOLUX, VIVARES and other Zigbee 3.0 light management systems for simple integration into partner systems
    • Compatible with VIVARES cloud services
    • Through-wiring possible with included connector box
    • Good glare reduction (UGR ≤ 19)
    • Low flicker light thanks to special electronic control gear
    • 7 year system guarantee when operated in a BIOLUX HCL or VIVARES ZIGBEE system
    Product features
    • Adjustable color temperature via Tunable White: 2,700…6,500 K
    • Very high color rendering index Ra: > 90
    • Initial color consistency: 3 SDCM
    • High luminous efficacy: up to 110 lm/W
    Areas of application
    • Available for grid sizes of 600 x 600 mm, 625 x 625 mm and 1200 x 300 mm
    • BIOLUX HCL system: Lighting solution for single office areas with up to 48 BIOLUX HCL products
    • VIVARES Zigbee system: Open-plan office solution for up to 200 BIOLUX HCL products
    • Hotel and office rooms with little daylight
    • Nursery and elderly homes
    Equipment / Accessories
    • Connector box with 5-pole terminal included
    • External control gear included
    • LEDVANCE BIOLUX app required for commissioning of the BIOLUX HCL system only (available for Android and iOS)
    • LEDVANCE VIVARES app for project planning and required for commissioning of the VIVARES ZIGBEE system only (available for Android and iOS)
    • Accessories for several mounting options available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854140273 BIOLUX HCL PL 625 S 40W TW CSW DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854140273

      4099854140068 BIOLUX HCL PL 600 S 40W TW DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854140068

      4099854140167 BIOLUX HCL PL 625 S 40W TW DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854140167

      4099854140228 BIOLUX HCL PL 1200 S 40W TW DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854140228

      4058075724563 BIOLUX HCL PL 625 S 40W TW ZB LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075724563

      4058075724587 BIOLUX HCL PL 1200 S 37W TW ZB LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075724587

      4058075724549 BIOLUX HCL PL 600 S 40W TW ZB LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075724549
    Technical specification
    • Unique ref.Biolux-Tunable-White-Panel
    • Product familyProfessional luminaires
    • Product groupBIOLUX
    • TypeObject (single object)
    • Date of publishing2023-11-07
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City