Publish your products
Bulkhead Compact Rectangular
Bulkhead Compact Rectangular
Bulkhead Compact Rectangular
Bulkhead Compact Rectangular
Bulkhead Compact Rectangular
Bulkhead Compact Rectangular
Bulkhead Compact Rectangular
    LEDVANCE

    Bulkhead Compact Rectangular


    BULKHEAD COMPACT RECTANGULAR
    Product benefits
    • Versatile due to selectable CCT in 3000K and 4000K
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver
    • Suitable for use in dusty and damp locations thanks to high IP rating
    • Suitable for use in public areas thanks to high IK rating
    • Multiple mounting patterns for convenient installation
    Product features
    • Housing and cover made of UV-resistant PC
    • Type of protection: IP65
    • Impact resistance: IK10
    • Luminous flux: up to 840 lm
    • Lifetime (L70/B50) up to 50,000 h (at 25 °C)
    • Ambient temperature in operation: -20…+45 °C
    • Push wire terminal for tool-free connection
    • Through-wiring possible
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Corridors, stairways, entrance areas
    • Passages, underpasses
    • Public areas
    Equipment / Accessories
    • Mounting screws and dowels included
    • Anti-theft screw included
    .

    BULKHEAD COMPACT RECTANGULAR EMERGENCY
    Product benefits
    • Versatile due to selectable CCT in 3000K and 4000K
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver
    • Multiple adjustments of sensor range, daylight detection and hold time
    • Suitable for use in dusty and damp locations thanks to high IP rating
    • Suitable for use in public areas thanks to high IK rating
    • Multiple mounting patterns for convenient installation
    Product features
    • High frequency sensor for daylight and motion detection
    • Housing and cover made of UV-resistant PC
    • Type of protection: IP65
    • Impact resistance: IK10
    • Luminous flux: up to 840 lm
    • Lifetime (L70/B50) up to 50,000 h (at 25 °C)
    • Ambient temperature in operation: -20…+45 °C
    • Push wire terminal for tool-free connection
    • Through-wiring possible
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Corridors, stairways, entrance areas
    • Passages, underpasses
    • Public areas
    Equipment / Accessories
    • Mounting screws and dowels included
    • Anti-theft screw included
    .

    BULKHEAD COMPACT RECTANGULAR EMERGENCY SENSOR
    Product benefits
    • Highly versatile due to selectable CCT and power steps (Multi Color / Multi Lumen) on the driver
    • Seamless integration of luminaires with emergency lighting function into general lighting
    • Easy wiring thanks to included prewired driver and battery for Emergency lighting function
    • Simple testing of luminaires with emergency lighting function thanks to integrated automatic test function
    • Convenient visualization of results of automatic test with an included control LED
    • Operation of integrated emergency lighting function with long life LiFePO4 battery with 3h battery discharge time
    • Suitable for use in dusty and damp locations thanks to high IP rating
    • Suitable for use in public areas thanks to high IK rating
    Product features
    • Certified according to European norms (EN 60598-1:2015; EN 60598-2-22:2014)
    • Luminaire suitable for normal lighting and emergency lighting
    • Self-contained luminaires
    • Emergency lighting function: battery discharge time of 3 h
    • Function test of emergency lighting: automatic (AT)
    • Battery technology: LiFePO4
    • Ambient temperature in operation: +5..+45 °C
    • Type of protection: IP65
    • Impact resistance: IK10
    • Lifetime (L70/B50): 50,000 h (at 25 °C)
    Areas of application
    • Emergency illumination of escape routes
    • Antipanic lighting
    • Buildings requiring up to 3 h emergency light operation
    • Direct replacement for luminaires with fluorescent lamps
    • Corridors, stairways, entrance areas
    • Passages, underpasses
    • Public areas
    Equipment / Accessories
    • Mounting screws and dowels included
    • Anti-theft screw included
    .

    BULKHEAD COMPACT RECTANGULAR SENSOR
    Product benefits
    • Highly versatile due to selectable CCT and power steps (Multi Color / Multi Lumen) on the driver
    • Multiple adjustments of sensor range, daylight detection and hold time
    • Seamless integration of luminaires with emergency lighting function into general lighting
    • Easy wiring thanks to included prewired driver and battery for Emergency lighting function
    • Operation of integrated emergency lighting function with long life LiFePO4 battery with 3h battery discharge time
    • Suitable for use in dusty and damp locations thanks to high IP rating
    • Suitable for use in public areas thanks to high IK rating
    • Convenient visualization of results of automatic test with an included control LED
    • Simple testing of luminaires with emergency lighting function thanks to integrated automatic test function
    Product features
    • High frequency sensor for daylight and motion detection
    • Certified according to European norms (EN 60598-1:2015; EN 60598-2-22:2014)
    • Luminaire suitable for normal lighting and emergency lighting
    • Self-contained luminaires
    • Emergency lighting function: battery discharge time of 3 h
    • Function test of emergency lighting: automatic (AT)
    • Battery technology: LiFePO4
    • Ambient temperature in operation: +5..+45 °C
    • Type of protection: IP65
    • Impact resistance: IK10
    Areas of application
    • Emergency illumination of escape routes
    • Antipanic lighting
    • Buildings requiring up to 3 h emergency light operation
    • Direct replacement for luminaires with fluorescent lamps
    • Corridors, stairways, entrance areas
    • Passages, underpasses
    • Public areas
    Equipment / Accessories
    • Mounting screws and dowels included
    • Anti-theft screw included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854290480 BLKH COMP RC V 8W ML 83040 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854290480

      4099854290503 BLKH COMP RC V 8W ML 83040 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854290503

      4099854290664 BLKH COMP RC EL V 10W ML 83040 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854290664

      4099854290688 BLKH COMP RC EL V 10W ML 83040 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854290688

      4099854290701 BLKH COMP RC EL SN V 11WML 83040 BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854290701

      4099854290725 BLKH COMP RC EL SN V 11WML 83040 WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854290725

      4099854290527 BLKH COMP RC SN V 9W ML 83040 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854290527

      4099854290602 BLKH COMP RC SN V 9W ML 83040 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854290602
    Technical specification
    • Unique ref.Bulkhead-Compact-Rectangular
    • Product familyProfessional luminaires
    • Product groupBulkhead round
    • TypeObject (single object)
    • Date of publishing2025-05-14
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City