Publish your products
Damp Proof Eco
Damp Proof Eco
Damp Proof Eco
    LEDVANCE

    Damp Proof Eco


    DAMP PROOF ECO NARROW
    Product benefits
    • Low flicker ≤ 5 %
    • Uniform light distribution
    • Energy savings of up to 60 % (compared to luminaires that use fluorescent lamps
    • Easy installation, no tools required for connection
    • 5 years guarantee
    Product features
    • High luminous efficacy: up to 135 lm/W
    • Type of protection: IP65
    • Beam angle: 110°, 90° x 60°, 30°x 80°
    • Through-wiring 3x1.5mm² already installed
    • Polycarbonate housing
    Areas of application
    • Industrial and storage facilities
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Stainless steel clamps with safety screws included
    • Mounting accessories included (suspension kit, theft protection kit)
    .

    DAMP PROOF ECO VERY NARROW
    Product benefits
    • Low flicker ≤ 5 %
    • Uniform light distribution
    • Energy savings of up to 60 % (compared to luminaires that use fluorescent lamps
    • Easy installation, no tools required for connection
    • 5 years guarantee
    Product features
    • High luminous efficacy: up to 135 lm/W
    • Type of protection: IP65
    • Beam angle: 110°, 90° x 60°, 30°x 80°
    • Through-wiring 3x1.5mm² already installed
    • Polycarbonate housing
    Areas of application
    • Industrial and storage facilities
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Stainless steel clamps with safety screws included
    • Mounting accessories included (suspension kit, theft protection kit)
    .

    DAMP PROOF ECO VERY WIDE
    Product benefits
    • Low flicker ≤ 5 %
    • Uniform light distribution
    • Energy savings of up to 60 % (compared to luminaires that use fluorescent lamps
    • Easy installation, no tools required for connection
    • 5 years guarantee
    Product features
    • High luminous efficacy: up to 135 lm/W
    • Type of protection: IP65
    • Beam angle: 110°, 90° x 60°, 30°x 80°
    • Through-wiring 3x1.5mm² already installed
    • Polycarbonate housing
    Areas of application
    • Industrial and storage facilities
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Stainless steel clamps with safety screws included
    • Mounting accessories included (suspension kit, theft protection kit)
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854080487 DP 1500 E 52W 840 N IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080487

      4099854080500 DP 1500 E 52W 865 N IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080500

      4099854080609 DP 1500 E 66W 840 N IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080609

      4099854080630 DP 1500 E 66W 865 N IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080630

      4099854080777 DP 1500 E 80W 840 N IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080777

      4099854080791 DP 1500 E 80W 865 N IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080791

      4099854080449 DP 1500 E 52W 840 VN IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080449

      4099854080463 DP 1500 E 52W 865 VN IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080463

      4099854080562 DP 1500 E 66W 840 VN IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080562

      4099854080586 DP 1500 E 66W 865 VN IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080586

      4099854080715 DP 1500 E 80W 840 VN IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080715

      4099854080739 DP 1500 E 80W 865 VN IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854080739
    Technical specification
    • Unique ref.Damp-Proof-Eco
    • Product familyProfessional luminaires
    • Product groupDamp-proof
    • TypeObject (single object)
    • Date of publishing2025-05-14
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City