Publish your products
Damp Proof Value
Damp Proof Value
Damp Proof Value
Damp Proof Value
Damp Proof Value
Damp Proof Value
    LEDVANCE

    Damp Proof Value


    DAMP PROOF VALUE
    Product benefits
    • Uniform light distribution
    • Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps)
    • Easy installation, no tools required for connection
    • 3 years guarantee
    Product features
    • High luminous efficacy: up to 120 lm/W
    • Type of protection: IP65
    • Beam angle: 115°
    • Through-wiring possible
    • Polycarbonate housing
    Areas of application
    • Industrial and storage facilities
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Stainless steel clamps with safety screws included
    • Mounting accessories included (suspension kit, theft protection kit)
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075300705 DP VAL 600 9W-4000K IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075300705

      4058075300743 DP VAL 600 18W-4000K IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075300743

      4058075300781 DP VAL 1200 20W-4000K IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075300781

      4058075300828 DP VAL 1200 40W-4000K IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075300828

      4058075300866 DP VAL 1500 25W-4000K IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075300866

      4058075300903 DP VAL 1500 50W-4000K IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075300903

      4058075300941 DP VAL 1800 34W-4000K IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075300941

      4058075300989 DP VAL 1800 70W-4000K IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075300989
    Technical specification
    • Unique ref.Damp-Proof-Value
    • Product familyProfessional luminaires
    • Product groupDamp-proof
    • TypeObject (single object)
    • Date of publishing2024-04-12
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City