Publish your products
Downlight IP44
Downlight IP44
Downlight IP44
Downlight IP44
Downlight IP44
    LEDVANCE

    Downlight IP44

    4.8 out of 5 stars4.8(5 reviews)

    DOWNLIGHT IP44
    Product benefits
    • High luminous efficacy
    • Very homogenous light
    • Simple installation thanks to integrated driver
    Product features
    • Type of protection: IP44
    • Luminous efficacy: 100 lm/W
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • General illumination
    • Public areas
    • Stairways
    • Corridors
    • Shops
    • Bathrooms
    Equipment / Accessories
    • Surface mounting frames available as accessories
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075702868 DL IP44 DN 90 4W 830 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075702868

      4058075703322 DL IP44 DN 215 30W 865 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703322

      4058075703308 DL IP44 DN 215 30W 840 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703308

      4058075703247 DL IP44 DN 215 24W 865 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703247

      4058075703223 DL IP44 DN 215 24W 840 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703223

      4058075703193 DL IP44 DN 215 24W 830 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703193

      4058075703179 DL IP44 DN 190 18W 865 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703179

      4058075703148 DL IP44 DN 190 18W 840 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703148

      4058075703100 DL IP44 DN 165 13W 865 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703100

      4058075703087 DL IP44 DN 165 13W 840 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703087

      4058075703049 DL IP44 DN 165 13W 830 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703049

      4058075703025 DL IP44 DN 115 8W 865 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703025

      4058075702967 DL IP44 DN 115 8W 840 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075702967

      4058075702943 DL IP44 DN 115 8W 830 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075702943

      4058075702929 DL IP44 DN 90 4W 865 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075702929

      4058075702882 DL IP44 DN 90 4W 840 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075702882

      4058075703124 DL IP44 DN 190 18W 830 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703124

      4058075703285 DL IP44 DN 215 30W 830 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075703285
    Technical specification
    • Unique ref.Downlight-IP44
    • Product familyProfessional luminaires
    • Product groupDownlight
    • TypeObject (single object)
    • Date of publishing2023-11-09
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City