Publish your products
Downlight UGR19
Downlight UGR19
Downlight UGR19
Downlight UGR19
Downlight UGR19
Downlight UGR19
Downlight UGR19
Downlight UGR19
Downlight UGR19
Downlight UGR19
    LEDVANCE

    Downlight UGR19


    DOWNLIGHT UGR19 ZIGBEE
    Product benefits
    • Suitable luminaire for VIVARES and other Zigbee 3.0 Light Management Systems
    • Good glare reduction (UGR < 19) and cut off angle up to 30° for comfortable indoor lighting
    • Easy and quick installation thanks to connector box with 5-pole toolless terminal
    • Low flicker light
    • Suitable for use in dusty and damp locations thanks to high IP rating
    • 5 years guarantee
    Product features
    • IoT-ready luminaire with Zigbee 3.0 technology
    • Housing material: Aluminum mirror-finished reflector
    • Type of protection: IP54 (room side) / IP20 (back side)
    • Connector box with push wire terminal for tool-free connection
    • Through-wiring possible
    Areas of application
    • Suitable for office applications, especially for computer screen workplaces
    • Direct replacement for luminaires with compact fluorescent lamps
    • Entrances / Hallways
    • Bathrooms, kitchens and sheltered outdoor areas
    • General illumination
    Equipment / Accessories
    • External control gear included
    .

    DOWNLIGHT UGR19 DALI
    Product benefits
    • Suitable luminaire for VIVARES and other DALI-2 Light Management Systems
    • Good glare reduction (UGR < 19) and cut off angle up to 30° for comfortable indoor lighting
    • Easy and quick installation thanks to connector box with 5-pole toolless terminal
    • Low flicker light
    • Suitable for use in dusty and damp locations thanks to high IP rating
    • 5 years guarantee
    Product features
    • IoT-ready luminaire with DALI-2 technology
    • Housing material: Aluminum mirror-finished reflector
    • Type of protection: IP54 (room side) / IP20 (back side)
    • Connector box with push wire terminal for tool-free connection
    • Through-wiring possible
    Areas of application
    • Suitable for office applications, especially for computer screen workplaces
    • Direct replacement for luminaires with compact fluorescent lamps
    • Entrances / Hallways
    • Bathrooms, kitchens and sheltered outdoor areas
    • General illumination
    Equipment / Accessories
    • External control gear included
    .

    DOWNLIGHT UGR19
    Product benefits
    • Good glare reduction (UGR < 19) and cut off angle up to 30° for comfortable indoor lighting
    • Easy and quick installation thanks to connector box with 5-pole toolless terminal
    • Low flicker light
    • Suitable for use in dusty and damp locations thanks to high IP rating
    • 5 years guarantee
    Product features
    • Housing material: Aluminum mirror-finished reflector
    • Type of protection: IP54 (room side) / IP20 (back side)
    • Connector box with push wire terminal for tool-free connection
    • Through-wiring possible
    • Luminaire versions with IoT-ready DALI-2 driver or IoT Zigbee 3.0 technology available
    Areas of application
    • Suitable for office applications, especially for computer screen workplaces
    • Direct replacement for luminaires with compact fluorescent lamps
    • Entrances / Hallways
    • Bathrooms, kitchens and sheltered outdoor areas
    • General illumination
    Equipment / Accessories
    • External control gear included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075459892 DL UGR19 DN155 PFM 14W-840 ZBVR WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075459892

      4058075459311 DL UGR19 DN155 PFM 14W-840 DALI WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075459311

      4058075459830 DL UGR19 DN195 PFM 21W-830 DALI WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075459830

      4058075459854 DL UGR19 DN195 PFM 21W-840 DALI WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075459854

      4058075459137 DL UGR19 DN155 PFM 14W-830 WT IP54 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075459137

      4058075459151 DL UGR19 DN155 PFM 14W-840 WT IP54 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075459151

      4058075459250 DL UGR19 DN195 PFM 21W-830 WT IP54 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075459250

      4058075459274 DL UGR19 DN195 PFM 21W-840 WT IP54 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075459274
    Technical specification
    • Unique ref.Downlight-UGR19
    • Product familyProfessional luminaires
    • Product groupDownlight
    • TypeObject (single object)
    • Date of publishing2023-11-09
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City