Publish your products
Floodlight Flex
Floodlight Flex
Floodlight Flex
Floodlight Flex
Floodlight Flex
Floodlight Flex
Floodlight Flex
Floodlight Flex
Floodlight Flex
Floodlight Flex
    LEDVANCE

    Floodlight Flex


    FLOODLIGHT FLEX RADIAL SYMMETRIC 20
    Product benefits
    • Corrosion resistance C5: tested in environments with high salinity
    • Serviceable luminaire: LED driver can be replaced
    • Flexible application due to a range of different lumen packages and beam angles
    • 3 cable entries for flexible use and easy connection between luminaires
    • Integrated breather for preventing condensation inside the luminaire
    • Energy savings of up to 91 % compared to halogen lamp floodlights
    • Energy savings of up to 51 % compared to luminaires that use conventional discharge lamps
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Intelligent design of the water drain to prevent standing water
    • Simple angle adjustment by locking every 2.5°
    • Clear angular degree indication
    • Key hole to ensure ease of installation
    Product features
    • Corrosion resistance C5 based on 1,500 hours salt mist spray test
    • High luminous efficacy: up to 147 lm/W
    • DALI D4i drivers for smart city applications
    • Daisy chaining possible
    • High surge protection: up to 10 kV (L/N-PE), 6 kV (L-N)
    • High lifetime (L70/B50): up to 120,000 h (at 25 °C)
    • Lumen packages up to 70000 lm
    Areas of application
    • Coastal areas, like ports
    • General outdoor area lighting
    • Parking
    • Suitable for indoor and outdoor sports facilities
    • Architectural lighting
    • Industry
    • Direct replacement for luminaires using HID lamps
    Equipment / Accessories
    • Delivery without cables
    • Second cable gland included
    • 2 rubber inserts for 6,5 - 7,5 mm cables included
    .

    FLOODLIGHT FLEX DALI RADIAL SYMMETRIC 20
    Product benefits
    • Corrosion resistance C5: tested in environments with high salinity
    • Serviceable luminaire: LED driver can be replaced
    • Flexible application due to a range of different lumen packages and beam angles
    • 3 cable entries for flexible use and easy connection between luminaires
    • Integrated breather for preventing condensation inside the luminaire
    • Energy savings of up to 91 % compared to halogen lamp floodlights
    • Energy savings of up to 51 % compared to luminaires that use conventional discharge lamps
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Intelligent design of the water drain to prevent standing water
    • Simple angle adjustment by locking every 2.5°
    • Clear angular degree indication
    • Key hole to ensure ease of installation
    Product features
    • Corrosion resistance C5 based on 1,500 hours salt mist spray test
    • High luminous efficacy: up to 156 lm/W
    • DALI D4i drivers for smart city applications
    • Daisy chaining possible
    • High surge protection: up to 10 kV (L/N-PE), 6 kV (L-N)
    • High lifetime (L70/B50): up to 120,000 h (at 25 °C)
    • Lumen packages up to 70000 lm
    • Additional 2200 K color temperature version available
    Areas of application
    • Coastal areas, like ports
    • General outdoor area lighting
    • Parking
    • Suitable for indoor and outdoor sports facilities
    • Architectural lighting
    • Industry
    • Direct replacement for luminaires using HID lamps
    Equipment / Accessories
    • Delivery without cables
    • Second cable gland included
    • 2 rubber inserts for 6,5 - 7,5 mm cables included
    .

    FLOODLIGHT FLEX RADIAL SYMMETRIC 30
    Product benefits
    • Corrosion resistance C5: tested in environments with high salinity
    • Serviceable luminaire: LED driver can be replaced
    • Flexible application due to a range of different lumen packages and beam angles
    • 3 cable entries for flexible use and easy connection between luminaires
    • Integrated breather for preventing condensation inside the luminaire
    • Energy savings of up to 91 % compared to halogen lamp floodlights
    • Energy savings of up to 51 % compared to luminaires that use conventional discharge lamps
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Intelligent design of the water drain to prevent standing water
    • Simple angle adjustment by locking every 2.5°
    • Clear angular degree indication
    • Key hole to ensure ease of installation
    Product features
    • Corrosion resistance C5 based on 1,500 hours salt mist spray test
    • High luminous efficacy: up to 156 lm/W
    • DALI D4i drivers for smart city applications
    • Daisy chaining possible
    • High surge protection: up to 10 kV (L/N-PE), 6 kV (L-N)
    • High lifetime (L70/B50): up to 120,000 h (at 25 °C)
    • Lumen packages up to 70000 lm
    • Additional 2200 K color temperature version available
    Areas of application
    • Coastal areas, like ports
    • General outdoor area lighting
    • Parking
    • Suitable for indoor and outdoor sports facilities
    • Architectural lighting
    • Industry
    • Direct replacement for luminaires using HID lamps
    Equipment / Accessories
    • Delivery without cables
    • Second cable gland included
    • 2 rubber inserts for 6,5 - 7,5 mm cables included
    .

    FLOODLIGHT FLEX DALI RADIAL SYMMETRIC 30
    Product benefits
    • Corrosion resistance C5: tested in environments with high salinity
    • Serviceable luminaire: LED driver can be replaced
    • Flexible application due to a range of different lumen packages and beam angles
    • 3 cable entries for flexible use and easy connection between luminaires
    • Integrated breather for preventing condensation inside the luminaire
    • Energy savings of up to 91 % compared to halogen lamp floodlights
    • Energy savings of up to 51 % compared to luminaires that use conventional discharge lamps
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Intelligent design of the water drain to prevent standing water
    • Simple angle adjustment by locking every 2.5°
    • Clear angular degree indication
    • Key hole to ensure ease of installation
    Product features
    • Corrosion resistance C5 based on 1,500 hours salt mist spray test
    • High luminous efficacy: up to 160 lm/W
    • DALI D4i drivers for smart city applications
    • Daisy chaining possible
    • High surge protection: up to 10 kV (L/N-PE), 6 kV (L-N)
    • High lifetime (L70/B50): up to 120,000 h (at 25 °C)
    • Lumen packages up to 70000 lm
    • Additional 2200 K color temperature version available
    Areas of application
    • Coastal areas, like ports
    • General outdoor area lighting
    • Parking
    • Suitable for indoor and outdoor sports facilities
    • Architectural lighting
    • Industry
    • Direct replacement for luminaires using HID lamps
    Equipment / Accessories
    • Delivery without cables
    • Second cable gland included
    • 2 rubber inserts for 6,5 - 7,5 mm cables included
    .

    FLOODLIGHT FLEX ASYMMETRIC 45 X 140
    Product benefits
    • Corrosion resistance C5: tested in environments with high salinity
    • Serviceable luminaire: LED driver can be replaced
    • Flexible application due to a range of different lumen packages and beam angles
    • 3 cable entries for flexible use and easy connection between luminaires
    • Integrated breather for preventing condensation inside the luminaire
    • Energy savings of up to 91 % compared to halogen lamp floodlights
    • Energy savings of up to 51 % compared to luminaires that use conventional discharge lamps

    ... text truncated, BIMObject limit of 10,000 chars exceeded!
    You can find the full text on our website.
    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:
      https://www.ledvance.com/shortlink/4099854374043
      https://www.ledvance.com/shortlink/4099854373770
      https://www.ledvance.com/shortlink/4099854373916
      https://www.ledvance.com/shortlink/4099854373848
      https://www.ledvance.com/shortlink/4099854373978
      https://www.ledvance.com/shortlink/4099854373961
      https://www.ledvance.com/shortlink/4099854374050
      https://www.ledvance.com/shortlink/4099854374128
      https://www.ledvance.com/shortlink/4099854373572
      https://www.ledvance.com/shortlink/4099854374159
      https://www.ledvance.com/shortlink/4099854373367
      https://www.ledvance.com/shortlink/4099854373619
      https://www.ledvance.com/shortlink/4099854373459
      https://www.ledvance.com/shortlink/4099854373671
      https://www.ledvance.com/shortlink/4099854373558
      https://www.ledvance.com/shortlink/4099854373497
      https://www.ledvance.com/shortlink/4099854374104
      https://www.ledvance.com/shortlink/4099854373695
      https://www.ledvance.com/shortlink/4099854373756
      https://www.ledvance.com/shortlink/4099854373374
      https://www.ledvance.com/shortlink/4099854373855
      https://www.ledvance.com/shortlink/4099854373442
      https://www.ledvance.com/shortlink/4099854373862
      https://www.ledvance.com/shortlink/4099854373787
      https://www.ledvance.com/shortlink/4099854373503
      https://www.ledvance.com/shortlink/4099854373152
      https://www.ledvance.com/shortlink/4099854373398
      https://www.ledvance.com/shortlink/4099854373466
      https://www.ledvance.com/shortlink/4099854373381
      https://www.ledvance.com/shortlink/4099854373190
      https://www.ledvance.com/shortlink/4099854373237
      https://www.ledvance.com/shortlink/4099854373626
      https://www.ledvance.com/shortlink/4099854373510
      https://www.ledvance.com/shortlink/4099854373312
      https://www.ledvance.com/shortlink/4099854373879
      https://www.ledvance.com/shortlink/4099854373794
      https://www.ledvance.com/shortlink/4099854373923
      https://www.ledvance.com/shortlink/4099854373145
      https://www.ledvance.com/shortlink/4099854373725
      https://www.ledvance.com/shortlink/4099854373183
      https://www.ledvance.com/shortlink/4099854373992
      https://www.ledvance.com/shortlink/4099854373985
      https://www.ledvance.com/shortlink/4099854374135
      https://www.ledvance.com/shortlink/4099854374067
      https://www.ledvance.com/shortlink/4099854373220
      https://www.ledvance.com/shortlink/4099854373633
      https://www.ledvance.com/shortlink/4099854373701
      https://www.ledvance.com/shortlink/4099854373589
      https://www.ledvance.com/shortlink/4099854374074
      https://www.ledvance.com/shortlink/4099854373268
      https://www.ledvance.com/shortlink/4099854373275
      https://www.ledvance.com/shortlink/4099854373305
      https://www.ledvance.com/shortlink/4099854373411
      https://www.ledvance.com/shortlink/4099854373596
      https://www.ledvance.com/shortlink/4099854373473
      https://www.ledvance.com/shortlink/4099854374029
      https://www.ledvance.com/shortlink/4099854373732
      https://www.ledvance.com/shortlink/4099854373329
      https://www.ledvance.com/shortlink/4099854373664
      https://www.ledvance.com/shortlink/4099854373527
      https://www.ledvance.com/shortlink/4099854373251
      https://www.ledvance.com/shortlink/4099854373893
      https://www.ledvance.com/shortlink/4099854373541
      https://www.ledvance.com/shortlink/4099854373800
      https://www.ledvance.com/shortlink/4099854373206
      https://www.ledvance.com/shortlink/4099854374036
      https://www.ledvance.com/shortlink/4099854373244
      https://www.ledvance.com/shortlink/4099854374081
      https://www.ledvance.com/shortlink/4099854373718
      https://www.ledvance.com/shortlink/4099854373817
      https://www.ledvance.com/shortlink/4099854373930
      https://www.ledvance.com/shortlink/4099854373169
      https://www.ledvance.com/shortlink/4099854374111
      https://www.ledvance.com/shortlink/4099854373299
      https://www.ledvance.com/shortlink/4099854374142
      https://www.ledvance.com/shortlink/4099854373336
      https://www.ledvance.com/shortlink/4099854373404
      https://www.ledvance.com/shortlink/4099854373640
      https://www.ledvance.com/shortlink/4099854373176
      https://www.ledvance.com/shortlink/4099854373213
      https://www.ledvance.com/shortlink/4099854373282
      https://www.ledvance.com/shortlink/4099854373947
      https://www.ledvance.com/shortlink/4099854373763
      https://www.ledvance.com/shortlink/4099854374005
      https://www.ledvance.com/shortlink/4099854373824
      https://www.ledvance.com/shortlink/4099854373886
      https://www.ledvance.com/shortlink/4099854373831
      https://www.ledvance.com/shortlink/4099854373602
      https://www.ledvance.com/shortlink/4099854373565
      https://www.ledvance.com/shortlink/4099854373480
      https://www.ledvance.com/shortlink/4099854373428
      https://www.ledvance.com/shortlink/4099854373343
      https://www.ledvance.com/shortlink/4099854373749
      https://www.ledvance.com/shortlink/4099854373534
      https://www.ledvance.com/shortlink/4099854373435
      https://www.ledvance.com/shortlink/4099854374098
      https://www.ledvance.com/shortlink/4099854373657
      https://www.ledvance.com/shortlink/4099854374012
      https://www.ledvance.com/shortlink/4099854373954
      https://www.ledvance.com/shortlink/4099854373909
      https://www.ledvance.com/shortlink/4099854373688
      https://www.ledvance.com/shortlink/4099854373350
    Technical specification
    • Unique ref.Floodlight-Flex
    • Product familyProfessional luminaires
    • Product groupFloodlight
    • TypeObject (single object)
    • Date of publishing2025-10-24
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City