Publish your products
High Bay Sensor Gen 4
High Bay Sensor Gen 4
High Bay Sensor Gen 4
High Bay Sensor Gen 4
High Bay Sensor Gen 4
High Bay Sensor Gen 4
High Bay Sensor Gen 4
High Bay Sensor Gen 4
High Bay Sensor Gen 4
High Bay Sensor Gen 4
    LEDVANCE

    High Bay Sensor Gen 4


    HIGH BAY DALI GEN 3
    Product benefits
    • High compatibility thanks to DALI-2 certification
    • DALI 2.0 interface for dimming and sensor operations
    • Low flicker light thanks to special electronic control gear
    • High luminous efficacy
    • Energy savings of up to 90 % compared to conventional high bay luminaires
    • 5 years guarantee
    Product features
    • Pre-configured DALI driver included
    • Luminous efficacy: up to 140 lm/W
    • Type of protection: IP65
    • Dimming range (DALI): 10…100 %
    Areas of application
    • Replacement for high bay luminaires with mercury vapor or metal halide lamps
    • Warehouses
    • Logistics halls
    • Industry
    • High ceiling (in shopping malls, airports, commercial buildings, lobbies)
    Equipment / Accessories
    • Mounting hook and brackets included
    • Reflectors and refractors available as separate accessory
    .

    HIGH BAY SENSOR GEN 4
    Product benefits
    • Improved UGR compared to previous generations, down to UGR ≤ 22 in combination with reflector
    • High luminous efficacy
    • Energy savings of up to 64 % compared to conventional high bay luminaires
    • 5 years guarantee
    • Optimized weight and size due to compact design
    Product features
    • Different luminous flux and beam angle for mounting heights of ~ 6 m to 14 m in 4000 K or 6500 K
    Areas of application
    • Replacement for high bay luminaires with mercury vapor or metal halide lamps
    • Warehouses
    • Logistics halls
    • Industry
    • High ceiling (in shopping malls, airports, commercial buildings, lobbies)
    Equipment / Accessories
    • Mounting hook included
    • Mounting brackets, reflectors and refractors available as separate accessory
    .

    HIGH BAY GEN 4
    Product benefits
    • Improved UGR compared to previous generations, down to UGR ≤ 22 in combination with reflector
    • High luminous efficacy
    • Energy savings of up to 64 % compared to conventional high bay luminaires
    • 5 years guarantee
    • Optimized weight and size due to compact design
    Product features
    • Different luminous flux and beam angle for mounting heights of ~ 6 m to 14 m in 4000 K or 6500 K
    Areas of application
    • Replacement for high bay luminaires with mercury vapor or metal halide lamps
    • Warehouses
    • Logistics halls
    • Industry
    • High ceiling (in shopping malls, airports, commercial buildings, lobbies)
    Equipment / Accessories
    • Mounting hook included
    • Mounting brackets, reflectors and refractors available as separate accessory
    .

    HIGH BAY DALI GEN 5
    Product benefits
    • Multiple adjustments of sensor range, daylight detection and hold time
    • High luminous efficacy
    • Energy savings of up to 64 % compared to conventional high bay luminaires
    • 5 years guarantee
    • Suitable for use in dusty and damp locations thanks to high IP rating
    Product features
    • High frequency sensor for daylight and motion detection
    • Different luminous flux and beam angle for mounting heights of ~ 6 m to 10 m in 4000 K
    Areas of application
    • Replacement for high bay luminaires with mercury vapor or metal halide lamps
    • Warehouses
    • Logistics halls
    • Industry
    • High ceiling (in shopping malls, airports, commercial buildings, lobbies)
    Equipment / Accessories
    • Sensor, mounting hook and mounting bracket included
    • Reflectors, refractors and remote control available as separate accessory
    .

    HIGH BAY GEN 5
    Product benefits
    • Multiple adjustments of sensor range, daylight detection and hold time
    • High luminous efficacy
    • Energy savings of up to 64 % compared to conventional high bay luminaires
    • 5 years guarantee
    • Suitable for use in dusty and damp locations thanks to high IP rating
    Product features
    • High frequency sensor for daylight and motion detection
    • Different luminous flux and beam angle for mounting heights of ~ 6 m to 10 m in 4000 K
    Areas of application
    • Replacement for high bay luminaires with mercury vapor or metal halide lamps
    • Warehouses
    • Logistics halls
    • Industry
    • High ceiling (in shopping malls, airports, commercial buildings, lobbies)
    Equipment / Accessories
    • Sensor, mounting hook and mounting bracket included
    • Reflectors, refractors and remote control available as separate accessory
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075603257 HB SEN P 87W 840 110DEG IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075603257

      4058075603264 HB SEN P 147W 840 110DEG IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075603264

      4058075603271 HB SEN P 147W 840 70DEG IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075603271

      4058075603288 HB SEN P 190W 840 110DEG IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075603288
    Technical specification
    • Unique ref.High-Bay-Sen
    • Product familyProfessional luminaires
    • Product groupHigh bay sensor gen4
    • TypeObject (single object)
    • Date of publishing2023-11-14
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC001716
    • ETIM NameHigh bay luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City