Please note that the provided Revit-file can be valid for a product family!
To access further product information, please follow the attached list of EAN-GTIN numbers.
Product EAN-GTIN list:
4058075676060 LB FLEX 1200 P 42W 840 W LEDVhttps://www.ledvance.com/shortlink/4058075676060
4058075676220 LB FLEX 1200 DALI P 73W 840 VW LEDVhttps://www.ledvance.com/shortlink/4058075676220
4058075676206 LB FLEX 1200 DALI P 73W 840 W LEDVhttps://www.ledvance.com/shortlink/4058075676206
4099854163838 LB FLEX 1200 P 42W 840 OV LEDVhttps://www.ledvance.com/shortlink/4099854163838
4099854163876 LB FLEX 1200 P 73W 840 N LEDVhttps://www.ledvance.com/shortlink/4099854163876
4058075676121 LB FLEX 1200 P 73W 840 VW LEDVhttps://www.ledvance.com/shortlink/4058075676121
4058075676107 LB FLEX 1200 P 73W 840 W LEDVhttps://www.ledvance.com/shortlink/4058075676107
4058075676084 LB FLEX 1200 P 42W 840 VW LEDVhttps://www.ledvance.com/shortlink/4058075676084
4058075676145 LB FLEX 1200 DALI P 42W 840 W LEDVhttps://www.ledvance.com/shortlink/4058075676145
4099854163975 LB FLEX 1500 DALI P 105W 840 OV LEDVhttps://www.ledvance.com/shortlink/4099854163975
4099854163814 LB FLEX 1500 DALI P 73W 840 VW LEDVhttps://www.ledvance.com/shortlink/4099854163814
4099854163791 LB FLEX 1500 DALI P 73W 840 W LEDVhttps://www.ledvance.com/shortlink/4099854163791
4099854163753 LB FLEX 1500 DALI P 73W 840 N LEDVhttps://www.ledvance.com/shortlink/4099854163753
4058075676343 LB FLEX 1500 DALI P 105W 840 VW LEDVhttps://www.ledvance.com/shortlink/4058075676343
4058075676329 LB FLEX 1500 DALI P 105W 840 W LEDVhttps://www.ledvance.com/shortlink/4058075676329
4058075676305 LB FLEX 1500 DALI P 105W 840 N LEDVhttps://www.ledvance.com/shortlink/4058075676305
4099854163999 LB FLEX 1500 DALI P 140W 840 N LEDVhttps://www.ledvance.com/shortlink/4099854163999
4099854163630 LB FLEX 1500 P 140W 840 N LEDVhttps://www.ledvance.com/shortlink/4099854163630
4099854163678 LB FLEX 1500 P 140W 840 W LEDVhttps://www.ledvance.com/shortlink/4099854163678
4099854164019 LB FLEX 1500 DALI P 140W 840 W LEDVhttps://www.ledvance.com/shortlink/4099854164019
4099854163616 LB FLEX 1500 P 105W 840 OV LEDVhttps://www.ledvance.com/shortlink/4099854163616
4099854164309 LB FLEX 1500 P 73W 840 OV LEDVhttps://www.ledvance.com/shortlink/4099854164309
4099854164286 LB FLEX 1500 P 73W 840 VW LEDVhttps://www.ledvance.com/shortlink/4099854164286
4099854164262 LB FLEX 1500 P 73W 840 W LEDVhttps://www.ledvance.com/shortlink/4099854164262
4099854164248 LB FLEX 1500 P 73W 840 N LEDVhttps://www.ledvance.com/shortlink/4099854164248
4058075676282 LB FLEX 1500 P 105W 840 VW LEDVhttps://www.ledvance.com/shortlink/4058075676282
4058075676268 LB FLEX 1500 P 105W 840 W LEDVhttps://www.ledvance.com/shortlink/4058075676268
4058075676244 LB FLEX 1500 P 105W 840 N LEDVhttps://www.ledvance.com/shortlink/4058075676244
4099854163692 LB FLEX 1500 P 140W 840 VW LEDVhttps://www.ledvance.com/shortlink/4099854163692
4099854164033 LB FLEX 1500 DALI P 140W 840 VW LEDVhttps://www.ledvance.com/shortlink/4099854164033