Publish your products
Streetlight Flex Gen 2
Streetlight Flex Gen 2
Streetlight Flex Gen 2
Streetlight Flex Gen 2
    LEDVANCE

    Streetlight Flex Gen 2


    STREETLIGHT FLEX LARGE 1DIM
    Product benefits
    • Durable design and highest quality component selection for long lasting performance
    • Quick and easy wiring, due to tool-free housing opening and push button terminal
    • High light uniformity
    • 5 light colors available, perfectly suited to illuminate highly diverse surroundings
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Automatic mains disconnection when opening the housing
    • 5 years guarantee
    Product features
    • Color temperature: 2,200 K, 2,700 K, 3,000 K, 4,000 K, 5,700 K
    • Light distributions optimized for streets of similar width to the pole height
    • Very long lifetime (L90/B10): Up to 100,000 h (at 25 °C)
    • Spigot for 48-60 mm poles included
    • Adjustable spigot for both side-entry and post-top installation
    • +/- 15° tilt angle adjustment without opening the housing
    • High luminous efficacy: up to 180 lm/W
    • Operating temperature: -40..50 °C
    • High surge protection: up to 10 kV (L/N-GND)
    • Protection class: I and II
    • Certificate: ENEC+, ENEC, ZD4i RoHS, SASO
    • Type of protection: IP66
    Areas of application
    • Street lighting, city lighting
    • Outdoor applications
    • City roads, industrial roads, parking lots
    • M-, C- and P-class roads according to EN 13201
    • Pedestrian zones
    • Public areas
    • Industry
    .

    STREETLIGHT FLEX LARGE ZHAGA TOP&BOTTOM
    Product benefits
    • Durable design and highest quality component selection for long lasting performance
    • Quick and easy wiring, due to tool-free housing opening and push button terminal
    • High light uniformity
    • 5 light colors available, perfectly suited to illuminate highly diverse surroundings
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Automatic mains disconnection when opening the housing
    • 5 years guarantee
    Product features
    • Color temperature: 2,200 K, 2,700 K, 3,000 K, 4,000 K, 5,700 K
    • Light distributions optimized for streets of similar width to the pole height
    • Very long lifetime (L90/B10): Up to 100,000 h (at 25 °C)
    • Spigot for 48-60 mm poles included
    • Adjustable spigot for both side-entry and post-top installation
    • +/- 15° tilt angle adjustment without opening the housing
    • High luminous efficacy: up to 180 lm/W
    • Operating temperature: -40..50 °C
    • High surge protection: up to 10 kV (L/N-GND)
    • Protection class: I and II
    • Certificate: ENEC+, ENEC, ZD4i RoHS, SASO
    • Type of protection: IP66
    Areas of application
    • Street lighting, city lighting
    • Outdoor applications
    • City roads, industrial roads, parking lots
    • M-, C- and P-class roads according to EN 13201
    • Pedestrian zones
    • Public areas
    • Industry
    .

    STREETLIGHT FLEX MEDIUM 1DIM
    Product benefits
    • Durable design and highest quality component selection for long lasting performance
    • Quick and easy wiring, due to tool-free housing opening and push button terminal
    • High light uniformity
    • 5 light colors available, perfectly suited to illuminate highly diverse surroundings
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Automatic mains disconnection when opening the housing
    • 5 years guarantee
    Product features
    • Color temperature: 2,200 K, 2,700 K, 3,000 K, 4,000 K, 5,700 K
    • Light distributions optimized for streets of similar width to the pole height
    • Very long lifetime (L90/B10): Up to 100,000 h (at 25 °C)
    • Spigot for 48-60 mm poles included
    • Adjustable spigot for both side-entry and post-top installation
    • +/- 15° tilt angle adjustment without opening the housing
    • High luminous efficacy: up to 180 lm/W
    • Operating temperature: -40..50 °C
    • High surge protection: up to 10 kV (L/N-GND)
    • Protection class: I and II
    • Certificate: ENEC+, ENEC, ZD4i RoHS, SASO
    • Type of protection: IP66
    Areas of application
    • Street lighting, city lighting
    • Outdoor applications
    • City roads, industrial roads, parking lots
    • M-, C- and P-class roads according to EN 13201
    • Pedestrian zones
    • Public areas
    • Industry
    .

    STREETLIGHT FLEX MEDIUM ZHAGA TOP&BOTTOM
    Product benefits
    • Durable design and highest quality component selection for long lasting performance
    • Quick and easy wiring, due to tool-free housing opening and push button terminal
    • High light uniformity
    • 5 light colors available, perfectly suited to illuminate highly diverse surroundings
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Automatic mains disconnection when opening the housing
    • 5 years guarantee
    Product features
    • Color temperature: 2,200 K, 2,700 K, 3,000 K, 4,000 K, 5,700 K
    • Light distributions optimized for streets of similar width to the pole height
    • Very long lifetime (L90/B10): Up to 100,000 h (at 25 °C)
    • Spigot for 48-60 mm poles included
    • Adjustable spigot for both side-entry and post-top installation
    • +/- 15° tilt angle adjustment without opening the housing
    • High luminous efficacy: up to 180 lm/W
    • Operating temperature: -40..50 °C
    • High surge protection: up to 10 kV (L/N-GND)
    • Protection class: I and II
    • Certificate: ENEC+, ENEC, ZD4i RoHS, SASO
    • Type of protection: IP66
    Areas of application
    • Street lighting, city lighting
    • Outdoor applications
    • City roads, industrial roads, parking lots
    • M-, C- and P-class roads according to EN 13201
    • Pedestrian zones
    • Public areas
    • Industry
    .

    STREETLIGHT FLEX SMALL 1DIM
    Product benefits
    • Durable design and highest quality component selection for long lasting performance
    • Quick and easy wiring, due to tool-free housing opening and push button terminal
    • High light uniformity
    • 5 light colors available, perfectly suited to illuminate highly diverse surroundings
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Automatic mains disconnection when opening the housing
    • 5 years guarantee
    Product features
    • Color temperature: 2,200 K, 2,700 K, 3,000 K, 4,000 K, 5,700 K
    • Light distributions optimized for streets of similar width to the pole height
    • Very long lifetime (L90/B10): Up to 100,000 h (at 25 °C)
    • Spigot for 48-60 mm poles included
    • Adjustable spigot for both side-entry and post-top installation
    • +/- 15° tilt angle adjustment without opening the housing
    • High luminous efficacy: up to 180 lm/W
    • Operating temperature: -40..50 °C
    • High surge protection: up to 10 kV (L/N-GND)
    • Protection class: I and II
    • Certificate: ENEC+, ENEC, ZD4i RoHS, SASO
    • Type of protection: IP66
    Areas of application
    • Street lighting, city lighting
    • Outdoor applications
    • City roads, industrial roads, parking lots
    • M-, C- and P-class roads according to EN 13201
    • Pedestrian zones
    • Public areas
    • Industry
    .

    STREETLIGHT FLEX SMALL ZHAGA TOP&BOTTOM
    Product benefits
    • Durable design and highest quality component selection for long lasting performance
    • Quick and easy wiring, due to tool-free housing opening and push button terminal
    • High light uniformity

    ... text truncated, BIMObject limit of 10,000 chars exceeded!
    You can find the full text on our website.
    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854792670 SLFLEXLAP 115W 730 RV25STN72 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792670

      4099854792687 SLFLEXLAP 115W 730 RW35STN72 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792687

      4099854792694 SLFLEXLAP 115W 740 RV25STN72 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792694

      4099854792700 SLFLEXLAP 115W 740 RW35STN72 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792700

      4099854792717 SLFLEXLAP 164W 730 RV25STN96 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792717

      4099854792724 SLFLEXLAP 164W 730 RW35STN96 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792724

      4099854792731 SLFLEXLAP 164W 740 RV25STN96 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792731

      4099854792748 SLFLEXLAP 164W 740 RW35STN96 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792748

      4099854792472 SLFLEXLAP 115W 730 RV25ST272 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792472

      4099854792496 SLFLEXLAP 164W 730 RV25ST296 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792496

      4099854792502 SLFLEXLAP 164W 740 RV25ST296 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792502

      4099854792595 SLFLEXMDP 070W 730 RV25STN36 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792595

      4099854792601 SLFLEXMDP 070W 730 RW35STN36 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792601

      4099854792618 SLFLEXMDP 070W 740 RV25STN36 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792618

      4099854792625 SLFLEXMDP 070W 740 RW35STN36 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792625

      4099854792632 SLFLEXMDP 090W 730 RV25STN48 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792632

      4099854792649 SLFLEXMDP 090W 730 RW35STN48 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792649

      4099854792656 SLFLEXMDP 090W 740 RV25STN48 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792656

      4099854792663 SLFLEXMDP 090W 740 RW35STN48 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792663

      4099854792410 SLFLEXMDP 070W 730 RV25ST236 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792410

      4099854792427 SLFLEXMDP 070W 740 RV25ST236 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792427

      4099854792434 SLFLEXMDP 090W 730 RV25ST248 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792434

      4099854792441 SLFLEXMDP 090W 740 RV25ST248 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792441

      4099854792519 SLFLEXSMP 020W 730 RV25STN08 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792519

      4099854792526 SLFLEXSMP 020W 740 RV25STN08 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792526

      4099854792533 SLFLEXSMP 036W 730 RV25STN16 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792533

      4099854792540 SLFLEXSMP 036W 740 RV25STN16 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792540

      4099854792557 SLFLEXSMP 052W 730 RV25STN24 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792557

      4099854792564 SLFLEXSMP 052W 730 RW35STN24 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792564

      4099854792571 SLFLEXSMP 052W 740 RV25STN24 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792571

      4099854792588 SLFLEXSMP 052W 740 RW35STN24 WAC2O1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792588

      4099854792359 SLFLEXSMP 020W 730 RV25ST208 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792359

      4099854792366 SLFLEXSMP 020W 740 RV25ST208 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792366

      4099854792373 SLFLEXSMP 036W 730 RV25ST216 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792373

      4099854792380 SLFLEXSMP 036W 740 RV25ST216 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792380

      4099854792397 SLFLEXSMP 052W 730 RV25ST224 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792397

      4099854792403 SLFLEXSMP 052W 740 RV25ST224 WAC2DXLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854792403
    Technical specification
    • Unique ref.Streetlight-Flex
    • Product familyProfessional luminaires
    • Product groupStreetlight
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Outside
    • ETIM CodeEC000062
    • ETIM NameLuminaire for streets and places

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City