Publish your products
Floodlight Area Gen 2
Floodlight Area Gen 2
Floodlight Area Gen 2
Floodlight Area Gen 2
Floodlight Area Gen 2
Floodlight Area Gen 2
    LEDVANCE

    Floodlight Area Gen 2


    FLOODLIGHT AREA GEN 2
    Product benefits
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Highly versatile due to selectable lumen steps (Multi Lumen) on the housing
    • Robust cable gland with integrated waterstop function
    • High light uniformity and low glare light thanks to precise lens design
    • Robust and weatherproof: IP66 / IK08, C4 corrosion protection for harsh environments
    • Effective thermal management: up to 75,000 operating hours lifespan
    • Insect-friendly: 3000 K light protects wildlife, supports subsidies
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • High luminous output up to 25.000 lm, with top efficiency up to 150 lm/W
    • Asymmetric light distribution for various application areas
    • Multi Lumen function to adjust brightness levels to suit specific needs
    • Type of protection: IP66
    • Corrosion resistance C4: suitable for use in environments with moderate salinity
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    • Mounting bracket with 30° angle and wide rotation area
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP66)
    • D-sign according to EN 60598-2-24 for fire-risk commercial unit, by accumulation of dust
    • Public areas
    • Sports facilities
    • Construction areas
    • Parking
    • Logistics areas, transport facilities and corridors
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854720987 FL AREA V 160W ML 830 A48X85 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854720987

      4099854721007 FL AREA V 160W ML 840 A48X85 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854721007
    Technical specification
    • Unique ref.Floodlight-Area
    • TypeObject (single object)
    • Date of publishing2024-04-12
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit