Voila 2" downlights and wall washers are available in round and square apertures with Open Frame, IC and CCEA housings, all requiring less than 4" of plenum depth. Downlights adjust 30º vertically with screw thread mechanism and rotate 360º horizontally. Using HyFlex optics, field-interchangeable beam angles range from 10º to 90º. Integral drivers are available for 0-10V, ELV or Triac dimming and can be replaced through the 2" aperture. Remote drivers are available for other protocols, emergency operation, and ChromaWerx Sola and Duo. Die-cast baffles are offered in 0.5" and 1.0" depth with trim or trimless options and multiple finishes. Pre-set luminaire light output is available from up to 1340 lumens. Voila 2" downlights has an IP44 rating.
Specification
LIGHT SOURCE: LED
LIGHT DISTRIBUTION: DIRECT, WALL WASH
CHROMATICITY: STATIC WHITE, DUO , SOLA
MOUNTING: DOWNLIGHTS, RECESSED
OPTICS: HYFLEX