Publish your products
Spot Combo Gen 3
Spot Combo Gen 3
Spot Combo Gen 3
Spot Combo Gen 3
Spot Combo Gen 3
Spot Combo Gen 3
Spot Combo Gen 3
Spot Combo Gen 3
    LEDVANCE

    Spot Combo Gen 3


    SPOT COMBO IP65/5X
    Product benefits
    • Easy color temperature adjustment via switch on the front of the spot
    • Multi Lumen: Brightness adjustment via a switch on the front of the spot
    • Can be covered with most insulating materials
    Product features
    • Color temperature switch (CCT): 2700 K, 3000 K, 4000 K
    • Type of protection: IP65 (front side) and IP50 (back side)
    • Housing material: polycarbonate (PC)
    • Ring colors in white matt or anodized aluminum
    • Dimmable (with many common dimmers)
    Areas of application
    • Direct replacement for recessed spotlights with halogen lamps
    • General illumination
    • Hotel rooms and corridors
    • Bars, restaurants
    • Residential interiors
    Equipment / Accessories
    • Already equipped with white round ring
    • Additional cover rings separately available in round and square shape and in different colors
    • Security rope for luminaire included
    .

    SPOT COMBO DALI IP65
    Product benefits
    • Easy color temperature adjustment via switch on the front of the spot
    • Multi Lumen: Brightness adjustment via a switch on the front of the spot
    • Can be covered with most insulating materials
    Product features
    • Color temperature switch (CCT): 2700 K, 3000 K, 4000 K
    • Type of protection: IP65
    • Housing material: polycarbonate (PC)
    • Ring colors in white matt or anodized aluminum
    • Can be controlled with DALI system
    • DALI-2 certified
    • Dimmable (with many common dimmers)
    Areas of application
    • Direct replacement for recessed spotlights with halogen lamps
    • General illumination
    • Hotel rooms and corridors
    • Bars, restaurants
    • Residential interiors
    Equipment / Accessories
    • Already equipped with white round ring
    • Additional cover rings separately available in round and square shape and in different colors
    • Security rope for luminaire included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854736490 SP CBOADJ V 6WML9273040DIMIP65-5XWTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854736490

      4099854736551 SP CBOADJ DA V 6W ML 9273040 IP65WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854736551
    Technical specification
    • Unique ref.Spot-Combo
    • Product familyProfessional luminaires
    • Product groupSpotlight
    • TypeObject (single object)
    • Date of publishing2023-11-16
    • Edition number1
    Related
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit