Publish your products
Surface Circular
Surface Circular
Surface Circular
Surface Circular
Surface Circular
Surface Circular
Surface Circular
Surface Circular
Surface Circular
Surface Circular
    LEDVANCE

    Surface Circular


    SURFACE CIRCULAR 250 SENSOR
    Product benefits
    • Easy adjustment of sensor range, daylight detection and hold time
    • Indoor luminaire with high luminous efficacy
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 3 years guarantee
    Product features
    • High frequency sensor for daylight and motion detection
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optional available
    .

    SURFACE CIRCULAR 250
    Product benefits
    • Easy adjustment of sensor range, daylight detection and hold time
    • Indoor luminaire with high luminous efficacy
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 3 years guarantee
    Product features
    • High frequency sensor for daylight and motion detection
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optional available
    .

    SURFACE CIRCULAR 350 3CCT SENSOR
    Product benefits
    • Indoor luminaire with high luminous efficacy
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 3 years guarantee
    Product features
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optional available
    .

    SURFACE CIRCULAR 350 3CCT
    Product benefits
    • Indoor luminaire with high luminous efficacy
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 3 years guarantee
    Product features
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optional available
    .

    SURFACE CIRCULAR 350
    Product benefits
    • Easy adjustment of sensor range, daylight detection and hold time
    • Indoor luminaire with high luminous efficacy
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 3 years guarantee
    Product features
    • High frequency sensor for daylight and motion detection
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optional available
    .

    SURFACE CIRCULAR 350 SENSOR
    Product benefits
    • Indoor luminaire with high luminous efficacy
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 3 years guarantee
    Product features
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optional available
    .

    SURFACE CIRCULAR 400 SENSOR
    Product benefits
    • Easy adjustment of sensor range, daylight detection and hold time
    • Indoor luminaire with high luminous efficacy
    • Highly versatile due to selectable CCT in 3000K, 4000K and 5000K
    • Reduced overall height of only 75mm compared to standard version
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 5 years guarantee
    Product features
    • High frequency sensor for daylight and motion detection
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optionally available
    .

    SURFACE CIRCULAR 400
    Product benefits
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver
    • Indoor luminaire with high luminous efficacy
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 5 years guarantee
    Product features
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Extended lifetime (L70/B10): up to 50,000 h (at 25°C)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optional available
    .

    SURFACE CIRCULAR 500 DALI
    Product benefits
    • Indoor luminaire with high luminous efficacy
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 3 years guarantee
    Product features
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optional available
    .

    SURFACE CIRCULAR 500 PS
    Product benefits
    • Easy adjustment of sensor range, daylight detection and hold time
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver
    • Indoor luminaire with high luminous efficacy

    ... text truncated, BIMObject limit of 10,000 chars exceeded!
    You can find the full text on our website.
    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075617926 SF CIRC 250 SEN V 13W 840 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075617926

      4058075617902 SF CIRC 250 SEN V 13W 830 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075617902

      4058075617865 SF CIRC 250 V 13W 830 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075617865

      4058075617889 SF CIRC 250 V 13W 840 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075617889

      4099854042096 SF CIRC 350 SEN V 18W 3CCT IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854042096

      4099854042072 SF CIRC 350 V 18W 3CCT IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854042072

      4058075617940 SF CIRC 350 V 18W 830 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075617940

      4058075618008 SF CIRC 350 SEN V 18W 840 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075618008

      4058075617988 SF CIRC 350 SEN V 18W 830 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075617988

      4058075617964 SF CIRC 350 V 18W 840 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075617964

      4058075618084 SF CIRC 400 SEN V 24W 830 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075618084

      4058075618022 SF CIRC 400 V 24W 830 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075618022

      4058075618121 SF CIRC 400 SEN V 24W 840 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075618121

      4058075618046 SF CIRC 400 V 24W 840 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075618046

      4099854077913 SF CIRC 500 V 42W 840 IP44 DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854077913

      4099854042119 SF CIRC 500 V 42W 830 IP44 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854042119

      4099854042133 SF CIRC 500 V 42W 840 IP44 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854042133

      4099854042157 SF CIRC 500 SEN V 42W 830 IP44 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854042157

      4099854042171 SF CIRC 500 SEN V 42W 840 IP44 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854042171

      4099854077890 SF CIRC 500 V 42W 830 IP44 DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854077890
    Technical specification
    • Unique ref.Surface-Circular
    • Product familyProfessional luminaires
    • Product groupSurface
    • TypeObject (single object)
    • Date of publishing2023-11-17
    • Edition number1
    Related
    • Material mainSteel
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit