Publish your products
Altis IP55 metal assemblable enclosure - IK10 - RAL7035 Depth 600 mm from 1200x600mm to 2000x1600mm
Legrand

Altis IP55 metal assemblable enclosure - IK10 - RAL7035 Depth 600 mm from 1200x600mm to 2000x1600mm

Altis Self assembly Metal enclosures - IP 55 according to standard EN / IEC 60529, LCIE n ° 74367-562119 - IK 10 according to EN / IEC 62262 (EN 50102), Nema 12, 12 K - Textured polyester coating - Excellent resistance to corrosion and chemical agents - Reversible door - 4-point automatic locking with double bar - For two-door enclosures, double-bar closing without center pillar (left door locked by 2-point center handle) - openwork bottom (cable-clamps plates to be ordered separately) - Removable back panel - Rings and lifting angles to be ordered separately - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • RAL 7035 cabinets - Depth : 600 mm - Height : 1200 mm - Width : 600 mm - Weight : 67,6 kg - Numbers of doors : 1
Technical specification
  • Unique ref.LG-Armoire-assemblable-Altis-P600
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Depth (mm)600
Related
  • Material mainSteel
  • Weight Net (Kg)61100
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEG000011
  • ETIM NameCabinet enclosures
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_60_70_22_11
  • Uniclass 2015 DescriptionCable distribution cabinets
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit