Publish your products
Self-contained emergency lighting autotest-addressable luminaire
Self-contained emergency lighting autotest-addressable luminaire
    Legrand

    Self-contained emergency lighting autotest-addressable luminaire

    Self-contained Evacuation LEDs luminaire, 45lm 1h, IP43 IK07, SATI addressable, for establishements receiving workers and establishments receiving public Plastic luminaire equipped with a plug-in mounting bracket with automatic terminal connection Recessed with accessory ref. 0 626 94 Installable directly on the hook of the old luminaires since 1998 Lighting by the slice ref. 0 626 75 Increased visibility functionality and evacuation lighting marking For further information please contact us : https://www.legrand.fr/pro/nous-contacter
    Specification
    • very low power consumption (0,5 W) certified NF Environment and NF AEAS Performance SATI Equipped with Ni-Mh batteries with low impact on the environment
    Technical specification
    • Unique ref.LG-BAES-Evacuation-SATI-Adressable
    • TypeObject (single object)
    • Date of publishing2019-10-31
    • Edition number1
    • Height (mm)125
    • Width (mm)225
    • Depth (mm)45
    Related
    • Material mainPolycarbonate
    • Weight Net (Kg)400
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLight Fixture
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
    • Uniclass 2015 CodePr_30_36_08_28
    • Uniclass 2015 DescriptionEmergency exit devices
    • CSI MasterFormat 2014 Code26 52 00
    • CSI MasterFormat 2014 TitleEmergency Lighting
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit