Publish your products
Gamme d'appareillage Dooxie
Gamme d'appareillage Dooxie
Gamme d'appareillage Dooxie
Gamme d'appareillage Dooxie
Gamme d'appareillage Dooxie
Gamme d'appareillage Dooxie
    Legrand

    Gamme d'appareillage Dooxie

    dooxie is a range of simple and modern devices that offers the essential traditional and connected functions. Complete or modular, to be equipped with a square or round single-station plate or a square multi-station plate, dooxie also offers IP 44 functions. The fixing in the flush-mounting box can be done with screws or claws. The sockets are available in 3 depths for renovation with a 57 mm center-to-center plate.


    Specification
    • The range consists of dooxie One, a complete product or dooxie modular. Horizontal and vertical multi-station installation of 1 to 4 stations in a standard Batibox type box with a minimum depth of 40 mm. Available in standard version IP20 minimum and IK04 minimum and in IP44. Available in 8 square finishes and 8 round finishes, all in plastic. Three trim finishes available. Implementation is made easier with features such as dooxie vario which, thanks to its integrated support, allows an additional angular adjustment of 20% in the event of a drift in the installation of the flush-mounting box. The transformer allows you to build 5 lighting functions from a single reference, the easyréno socket allows, thanks to its low depth, to replace an existing socket in a 30 mm deep box.


    Technical specification
    • Unique ref.LG-Gamme-Appareillage-Dooxie
    • TypeObject (single object)
    • Date of publishing2024-10-28
    • Edition number1
    • Height (mm)73
    • Width (mm)73
    • Depth (mm)36
    Related
    • Material mainPlastic
    • Material secondaryMetal
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit