Publish your products
Legrand P31 H100mm
Legrand P31 H100mm
Legrand P31 H100mm
Legrand P31 H100mm
Legrand P31 H100mm
Legrand P31 H100mm
    Legrand

    Legrand P31 H100mm

    P31 Cable tray system

    Height 100 mm, width 100 to 600 mm

    pre-galvanized steel PG, post hot dip galvanized steel HDG

    The automatic coupler and the male / female
    coupling system have been designed to simplify as
    much as possible the work of installers and to allow
    them to finish their job faster and safely.
    Specification

    • Screws version associated with male/female connection
      • Available in the 3 heights of the range, the junction is handled with the help of 2 or 4 screws.
      • Ease of lengths alignment and junction's stability during the
      tightening of screws are provided by the male/female system.

      Innovative slide-in system
      Available on the main routing accessories, this new innovative
      system facilitates the accessories installation, regardless of the
      cable tray lengths that are used (automatic, male/female or traditional coupling system).
      • Alignment between lengths and accessories during assembly.
      • Position adjustment at the junctions to fit perfectly to the
      construction site configuration.
      • Protection of the cable tray ends especially after cutting operations
    Technical specification
    • Unique ref.LG-P31-H100mm
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-05
    • Edition number1
    • Height (mm)100
    Related
    • Material mainSteel
    • Material secondaryZinc
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit