Publish your products
Modular XL³ 4000 metal enclosures for IP55 electrical panels with protection devices up to 6300A
Modular XL³ 4000 metal enclosures for IP55 electrical panels with protection devices up to 6300A
Modular XL³ 4000 metal enclosures for IP55 electrical panels with protection devices up to 6300A
    Legrand

    Modular XL³ 4000 metal enclosures for IP55 electrical panels with protection devices up to 6300A

    Distribution enclosures XL³ 4000 - IP 30 - IK 07 - IP 55 - IK 08 with door and sealing kit for use when joining enclosures - Consist of the combination of a "roof-base" assembly, structural uprights, functional uprights, rear and side panels RAL 7035, plinths RAL 7004 - Height 2000 or 2200 mm - Capacity 24 modules (enclosures width 725 or width 975 with internal cable sleeve), 36 modules (enclosures width 975) - Usable faceplate height 1800 mm (1700 mm only if using the pivoting support frame) or 2000 mm - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
    Specification
    • Self assembly enclosures - modular metal Structural uprights - Fit onto the "roof-base" assembly - Take the side and rear panels - Set of 4 uprights - Height : 2000 mm
    Technical specification
    • Unique ref.LG-XL3_4000-Metal
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    Related
    • Material mainGalvanized steel
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEG000011
    • ETIM NameCabinet enclosures
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912
    • Uniclass 2015 CodePr_60_70_22_11
    • Uniclass 2015 DescriptionCable distribution cabinets
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 27
    • OmniClass TitlePower Distribution Units
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit