Publish your products
Fixa Book Case display 3 H30 back display
Lekolar

Fixa Book Case display 3 H30 back display

A good book is never out of trend. FIXA book storage include a book shelf, low book boxes and 3:1 module with book boxes in a front and a spine display design. All designed for preschool kids to pick up books from. The bookboxes also have other functions, like storage for craft or building material, the book shelf can be used to store paper or inspirational pictures, or why not let the cuddly animals sit in it and peek out? FIXA book storage is available in solid clear laquered or white pigmented birch plywood or with a laminate surface.
Technical specification
  • Unique ref.117340
  • Product familyFixa Play
  • Product groupBoklådor
  • Date of publishing2020-10-29
  • Edition number1
  • Height (mm)300
  • Width (mm)880
  • Depth (mm)360
Related
  • Material mainPlywood
  • Material secondaryLaminate
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit