Publish your products
Fixa whiteboard 2 bred
Fixa whiteboard 2 bred
    Lekolar

    Fixa whiteboard 2 bred

    FIXA whiteboard is available in two heights, two widths and in four different shapes. The irregular shape makes a nice transition between the low and the heigh shapes. The smallest whiteboard has the same proportions as a FIXA House and fits very nicely together. The whiteboards can be used in many ways, for instructions or documentation in active and gathering areas, as a message board in the cloakroom, or why not use them to draw backgrounds for storytelling and roleplay?
    Technical specification
    • Unique ref.117660
    • Product familyFixa Play
    • Product groupWhiteboard
    • Date of publishing2020-11-01
    • Edition number1
    • Height (mm)1500
    • Width (mm)880
    Related
    • Material mainPlywood
    • Material secondaryLaminate
    • Designed inSweden
    Classification
    • BIMobject CategoryFurniture - Other Furniture

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit