Publish your products
Matte sh 50 cm small seat
Lekolar

Matte sh 50 cm small seat

Student chair Matte is available in several colors, both on the stand and seat / back. It is also available in several sizes to suit most ages. Chairs without wheels have sound-absorbing pads for a quieter noise environment. Both seat and back are made of durable high-pressure laminate. Student chair Matte assembled by Lekolar and can therefore be delivered quickly.
Technical specification
  • Unique ref.30972
  • Product familyMatte
  • Product groupChair
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Height (mm)845
  • Width (mm)423
  • Depth (mm)439
Related
  • Material mainLaminate
  • Material secondaryMetal
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)4.6
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden