Publish your products
Nikki köksö
Nikki köksö
Nikki köksö
Nikki köksö
    Lekolar

    Nikki köksö

    Kitchen designed for preschool environment. Children can stand and play around: one side is the fire and the other side is the sink. 4 wheels 2 of which are lockable. Materials: 16 mm, particle board, MDF 16 mm for the body and the plate, sink PP, stove windows in acrylic and hob in PET. Dimensions: B70xL115xH62 cm. Suitable from 3 years. Weight 47 kg. Fully assembled.
    Specification
    • Köksö anpassad för förskolemiljö. Barnen kan stå och leka runt om: ena sidan är spis och andra sidan är diskho. 4 hjul varav 2 är låsbara. Material: 16 mm spånskiva, 16 mm MDF för stomme och platta, diskho i PP, spisfönster i akrylplast och spishäll i PET. Mått: B70xL115xH62 cm. Lämplig från 3 år. Vikt 47 kg. Levereras monterad.

    Technical specification
    • Unique ref.81705
    • Product familyNikki
    • Product groupPlay furniture kitchen
    • TypeDigital Inventory (Products)
    • Date of publishing2021-04-14
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Other Furniture

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit