Selecting the location and language will prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
lekolar/products/b36a489d-69e4-4c72-aad3-778f455d7647
Home
Categories
Furniture
Shelving & Storage
Bunkka Storage Cabinet
Lekolar
Follow
Bunkka Storage Cabinet
Dimensions (BxDxH): 30 x 34 x 163 cm, 4 adjustable shelves. Material melamine coated chipboard. In the storage cabinet you can storage, for example, rolled play carpets or linen.
Download
Technical specification
Technical specification
Unique ref.
89722
Collection set
Bunkka
Collection
Cabinet
Type
Object (single object)
Date of publishing
2017-10-24
Edition number
1
Height (mm)
1630
Width (mm)
300
Depth (mm)
340
Links
Links
Product url
https://www.lekolar.fi/valikoima/kalusteet/lepotilat/kaappisangyt/bunkka-tarvikekaappi-oikeakatinen-ovi/
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Lekolar
Norden bookshelf B80xD45xH210
Download
Lekolar
Norden bookshelf B100xD30xH210
Download
Lekolar
Norden bookshelf B80xD30xH210
Download
Lekolar
Norden bookshelf B80xD45xH90
Download
Lekolar
Norden material cabinet 4 glas B100xD47xH210 birch
Download
Lekolar
Norden music cabinet B100xD47xH210 birch
Download