Specification:
Round LED luminaire with a big diameter and an integrated energy-saving light source guarantees high luminous flux and even light distribution. Its body is made of white powder coated steel, and the diffuser is made of opal PMMA. It works perfectly while designing new applications as well as replacing traditional luminaires with energy-saving LED solutions. Specification: colour temperature 3000K, 4000K; CRI>80; lifespan of LED modules 50 000 hours (L70B50) ta = 25°C. A suspended version is also available. Suspension and electircal cords are not included (available as accessories).
Application:
Luminaire is dedicated for indoor use. Due to good lighting of the
surface and even light distribution, it is particularly well-suited to
be used as the main light source in representative rooms and
passageways. The fitting’s design is suitable for surface or recessed
mounting in plasterboard ceilings.
Technical parameters:
• Light source: LED module
•
Ingress protection: IP40; IP44; IP20
•
Nominal power [W]: 22.00 - 100.00
•
Luminous flux [lm]*: 1750 - 11050
•
Colour temperature [K]: 4000; 3000
•
Colour rendering index: >80
•
Energy efficiency class: A; A+
•
Material of the body: powder coated steel
•
Colour of the body: white matt, black mat
•
Diffuser material: PMMA; PS
•
Diffuser type: OPAL
•
Mounting version: recessed, surface, suspended
•
Dimensions [mm]: ø400/65; ø400/86; ø600/86;ø900/86; ø400/70; ø440/70
*Tolerance +/- 10%