Publish your products
MIMO 2 LED
MIMO 2 LED
MIMO 2 LED
MIMO 2 LED
    Archived

    MIMO 2 LED

    Specification:
    MIMO 2 LED represents the new generation of hermetic LED luminaires with very high IP66 tightness. The luminaire uses modern concepts to improve light distribution and temperature balance. Its design involved both proven solutions that affect high efficiency and durability, as well as efficient LED modules offering the best lighting level required and energy savings of up to 66%. The multilayer shade has been made of UV-resistant polycarbonate. Branded LED diodes and new LED modules have influence on a very high luminous efficacy: 150 lm/W.

    Optional:
    Through-Wiring series connection - LS2.

    Application:
    The multifunctional LED luminaire is designed for use in areas with increased dust and humidity. It is particularly suitable for industrial conditions, car parks (underground and multi-storey ones), sports stadiums, warehouses, transport terminals and underground passages. The luminaire is used both in new applications, as well as in replacing traditional fluorescent luminaires with energy-saving LED solutions Its design is adapted for surface and suspended installation using standard equipment.

    Technical parameter:
    • Ingress protection: IP66
    • Impact resistance: IK06
    • Nominal power [W]: 13.00 - 30.00
    • Luminous flux [lm]*: 1900 - 5000
    • Colour temperature [K]: 4000; 3000
    • Colour rendering index: >80
    • SDCM: ≤ 3
    • Energy efficiency class: A++; A+
    • Material of the body: PC
    • Diffuser type: MAT
    • Mounting version: surface, suspended
    • Dimensions [mm]:1230/45/50; 1510/45/50; 670/45/50; 570/45/50
    • Warranty [years]: 5

    *Tolerance +/- 10%

    Technical specification
    • Unique ref.mimo-2-led
    • Product familyINDUSTRIAL LIGHTING
    • Product groupMIMO
    • TypeObject (single object)
    • Date of publishing2021-04-29
    • Edition number1
    Related
    • Material mainPC/ABS
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit