Publish your products
PIATTO 610
PIATTO 610
PIATTO 610
PIATTO 610
PIATTO 610
    Archived

    PIATTO 610

    Specification:
    The PIATTO line of luminaires is distinguished by its elegant design that allows it to be used in a variety of arrangements. The minimalist aluminum shades, available as standard in three fashionable color schemes, will emphasize the ambience of every interior, creating a strong decorative accent. Possibility of surface and suspended mounting allows various applications. The integrated energy-saving LED modules ensures high light quality and long-term trouble-free use. Optionally, there are versions equipped with a microwave motion sensor (RCR) and the possibility of control via the DALI protocol, increasing the energy-saving and functional properties of the luminaires.

    Application:
    A lightweight, suspended or surface-mounted PIATTO luminaire will brighten up rooms that are to stand out with their aesthetics. It can be used in public areas, such as restaurants and hotels, as well as in private apartments.

    Technical parameters:
    • Ingress protection: IP20
    • Nominal power [W]: 28.00; 45.00
    • Luminous flux [lm]*: 2050 - 3500
    • Colour temperature [K]: 3000; 4000
    • Colour rendering index: >80
    • SDCM: ≤ 3
    • Energy efficiency class: A
    • Material of the body: powder coated aluminium
    • Colour of the body: black and gold, black-silver, white-gold
    • Diffuser material: PMMA
    • Diffuser type: OPAL
    • Mounting version: surface, suspended
    • Dimensions [mm]: ø610/150; ø610/150/1500
    • Warranty [years]: 5

    *Tolerance +/- 10%

    Technical specification
    • Unique ref.piatto-610
    • Product familyOFFICE LIGHTING
    • Product groupSURFACE MOUNTED
    • TypeObject (single object)
    • Date of publishing2021-04-29
    • Edition number1
    • Height (mm)1500
    • Width (mm)610
    • Depth (mm)610
    Related
    • Material mainAluminium
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit