Specification:
High-quality floodlight with inbuilt LED source. The body is made of die-cast aluminium, powder coated in anthracite grey (RAL 7016), and the mounting bracket is made of black-painted steel. The diffuser is made of 5 mm thick tempered glass. It is equipped with directional lens matrices with 3 different light distributions: symmetrical (120°), asymmetric narrow ASN and asymmetric wide ASW. Non-corrosive mounting bracket allowing for adjustment angles between -140° to +185°. The luminaire is available in 2 sizes: M and L. Standard equipped with 0.1m long H07RN-F cable and IP66 quick connector.
Wide range of accessories available: protective net, grip for the lighting pole, wall bracket.
Application:
The fitting is dedicated for lighting elevations and billboards.
Region availability
Europe | Asia | Oceania | Africa | South America | North America |
---|---|---|---|---|---|
Albania | Turkmenistan | American Samoa | Algeria | Uruguay | Anguilla |
Monaco | Uzbekistan | Australia | Namibia | Argentina | Antigua and Barbuda |
Montenegro | Vietnam | Cook Islands | Niger | Bolivia | Aruba |
Netherlands | Thailand | Federated States of Micronesia | Nigeria | Brazil | Barbados |
Norway | Tajikistan | Fiji | Republic of the Congo | Chile | Belize |
Poland | Sri Lanka | French Polynesia | Reunion | Colombia | Bermuda |
Portugal | Bangladesh | Guam | Rwanda | Ecuador | British Virgin Islands |
Romania | Bhutan | Kiribati | Saint Helena | Falkland Islands (Islas Malvinas) | Canada |
Russia | British Indian Ocean Territory | Marshall Islands | São Tomé and Príncipe | French Guiana | Caribbean Netherlands |
San Marino | Brunei | Nauru | Senegal | Guyana | Cayman Islands |
Serbia | Cambodia | New Caledonia | Seychelles | Paraguay | Collectivity of Saint Martin |
Slovakia | China | New Zealand | Sierra Leone | Peru | United States |
Slovenia | Christmas Island | Niue | Somalia | Suriname | U.S. Virgin Islands |
Spain | Cocos (Keeling) Islands | Norfolk Island | South Africa | Venezuela | Costa Rica |
Svalbard and Jan Mayen | Georgia | Northern Mariana Islands | South Sudan | Cuba | |
Sweden | Hong Kong | Palau | Sudan | Curaçao | |
Switzerland | India | Papua New Guinea | Swaziland | Dominica | |
Ukraine | Indonesia | Pitcairn Islands | Tanzania | Dominican Republic | |
United Kingdom | Japan | Samoa | The Gambia | El Salvador | |
Vatican City | Kazakhstan | Solomon Islands | Togo | Greenland | |
Åland Islands | Kyrgyzstan | Timor-Leste | Tunisia | Grenada | |
Moldova | Laos | Tokelau | Uganda | Guadeloupe | |
Malta | Macau | Tonga | Western Sahara | Guatemala | |
Luxembourg | Malaysia | Tuvalu | Zambia | Haiti | |
Andorra | Maldives | United States Minor Outlying Islands | Zimbabwe | Honduras | |
Austria | Mongolia | Wallis and Futuna | Mozambique | Jamaica | |
Belarus | Myanmar (Burma) | Vanuatu | Morocco | Martinique | |
Belgium | Nepal | Mayotte | Montserrat | ||
Bosnia and Herzegovina | North Korea | Mauritius | Nicaragua | ||
Bulgaria | Pakistan | Angola | Panama | ||
Croatia | Philippines | Benin | Puerto Rico | ||
Cyprus | Singapore | Botswana | Saint Kitts and Nevis | ||
Czech Republic | South Korea | Burkina Faso | Saint Lucia | ||
Denmark | Taiwan | Burundi | Saint Pierre and Miquelon | ||
Estonia | Azerbaijan | Cameroon | Saint Vincent and the Grenadines | ||
Faroe Islands | Armenia | Cape Verde | Saint-Barthélemy | ||
Finland | Iran | Central African Republic | Sint Maarten | ||
France | Iraq | Chad | The Bahamas | ||
Germany | Israel | Comoros | Trinidad and Tobago | ||
Gibraltar | Jordan | Côte d'Ivoire | Turks and Caicos Islands | ||
Greece | Kuwait | Democratic Republic of the Congo | Mexico | ||
Guernsey | Lebanon | Djibouti | |||
Hungary | Oman | Equatorial Guinea | |||
Iceland | Palestine | Ethiopia | |||
Ireland | Qatar | Gabon | |||
Isle of Man | Saudi Arabia | Ghana | |||
Italy | Syria | Guinea | |||
Jersey | Turkey | Guinea-Bissau | |||
Latvia | United Arab Emirates | Kenya | |||
Liechtenstein | Yemen | Lesotho | |||
Lithuania | Bahrain | Liberia | |||
Macedonia (FYROM) | Afghanistan | Libya | |||
Madagascar | |||||
Malawi | |||||
Mali | |||||
Mauritania | |||||
Eritrea | |||||
Egypt |